WR-SMA Flexible Cable RG178/RG196

NEW

  • Picture

ARTICLE PROPERTIES

Panel Thickness 2.8 mm

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Body Material Brass
Nut Material Brass
Nut Plating Gold, min. 0.076µm over Nickel
Lock Washer Material Brass
Lock Washer Plating Gold, min. 0.076µm over Nickel
Body Plating Gold, min. 0.076µm over Nickel

KIND PROPERTIES

Interface MIL-STD-348
Connector Type SMA
Gender Jack
Orientation Type Straight

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C

ELECTRICAL PROPERTIES

f DC~3 GHz

MECHANICAL PROPERTIES

Mating Cycle 500 Cycles

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Interface Mount Cable Connector Type Gender Orientation Type Operating Temperature Center Contact Files Samples
1 PDF 60326421110420 MIL-STD-348 Crimp RG178/RG196 SMA Jack Straight -65 up to +165 °C Ø 0.4 Downloads_STEP_60326421110420 (rev1).stpDownload_3D_60326421110420 (rev1).pdfDownload_IGES_60326421110420 (rev1).iges

Downloads

Article Specific Files

Files
show