WR-SMA SMA Right Angle Plug Crimp Type

NEW

  • Picture

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Body Material Brass
Coupling Nut Material Brass
Coupling Nut Plating Gold, min. 0.076µm over Nickel
Body Plating Gold, min. 0.076µm over Nickel

KIND PROPERTIES

Interface MIL-STD-348
Connector Type SMA
Gender Plug
Orientation Type Right Angle

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C

ELECTRICAL PROPERTIES

f DC~6 GHz

MECHANICAL PROPERTIES

Mating Cycle 500 Cycles

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Interface Mount Cable Connector Type Gender Orientation Type Operating Temperature Files Samples
1 PDF 60336021210620 MIL-STD-348 Crimp RG316 Double Braid SMA Plug Right Angle -65 up to +165 °C Download_STEP_60336021210620 (rev1).stpDownload_3D_60336021210620 (rev1).pdfDownload_IGES_60336021210620 (rev1).iges

Downloads

Article Specific Files

Files
show