WR-SMA PCB THT Jack Straight Rear Mount Bulkhead

  • Picture

ARTICLE PROPERTIES

Panel Thickness 10.5 mm

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Nut Material Brass
Nut Plating Gold, min. 0.076µm over Nickel
Lock Washer Material Brass
Lock Washer Plating Gold, min. 0.076µm over Nickel
Body Plating Gold, min. 0.076µm over Nickel

KIND PROPERTIES

Interface MIL-STD-348
Connector Type SMA
Gender Jack
Orientation Type Straight

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C
Compliance RoHS

ELECTRICAL PROPERTIES

f DC~18 GHz

MECHANICAL PROPERTIES

Mating Cycle 500 Cycles

PACKAGING PROPERTIES

Packaging Tray

Products

SPEC Order Code Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Files Design Kit Samples
1 PDF 60312042114504 MIL-STD-348 THT SMA Jack Straight -65 up to +165 °C Ø 1.27 Download_STP_60312042114504 (rev1).stpAltium_WR-SMA (rev19a).IntLibDownloads_CADENCE_WR-SMA (rev19a).zip3D_60312042114504 (rev1).pdfDownload_IGES_60312042114504 (rev1).iges 603301

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: SMA, Jack, Plug, Right angle, Straight, End Launch, Bulkhead, edge, Cable connector, Rf connector, Round, Flat, Flange, Solder, THT, SMT, hole