WR-SMA PCB THT Plug Right Angle

  • Picture

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Center Contact Material Brass
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Coupling Nut Material Brass
Coupling Nut Plating Gold, min. 0.076µm over Nickel
Body Plating Gold, min. 0.076µm over Nickel

KIND PROPERTIES

Interface MIL-STD-348
Connector Type SMA
Gender Plug
Orientation Type Right Angle

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C
Compliance RoHS

ELECTRICAL PROPERTIES

f DC~18 GHz

MECHANICAL PROPERTIES

Mating Cycle 500 Cycles

PACKAGING PROPERTIES

Packaging Tray

Products

SPEC Order Code Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Tools Files Design Kit Samples
1 PDF 60313002124523 MIL-STD-348 THT SMA Plug Right Angle -65 up to +165 °C Ø 1.27 WR-TOOL Torque Wrench for WR-SMA & WR-RPSMA
Download_STP_60313002124523 (rev1).stpAltium_WR-SMA (rev19a).IntLibDownloads_CADENCE_WR-SMA (rev19a).zip3D_60313002124523 (rev1).pdfDownload_IGES_60313002124523 (rev1).iges 603301

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: SMA, Jack, Plug, Right angle, Straight, End Launch, Bulkhead, edge, Cable connector, Rf connector, Round, Flat, Flange, Solder, THT, SMT, hole