WS-SLSU SMT Mini Slide Switch Same Side Connection 8.7x3.0 mm

NEW

  • Picture

PROPERTIES

Actuator Material PA46
Actuator Flammability Rating UL94 HB
Actuator Color Black
Frame Material LCP
Frame Flammability Rating UL94 V-0
Frame Color Black
Contact Material Copper Alloy
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 5 V (DC)
Contact Resistance Initial 70 mΩ
Contact Resistance After Life Test 500 mΩ
RISO 100 MΩ
Withstanding Voltage 250 V (AC)

ELECTRICAL PROPERTIES

IR 300 mA

MECHANICAL PROPERTIES

Operation Force 225 g

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Operation Force
(g)
Packaging Samples
1 PDF 450405020524 225 Tape and Reel