WR-WTB 1.00 mm Female Crimp Terminal

  • Picture

KIND PROPERTIES

Pitch 1 mm
Gender Female

MATERIAL PROPERTIES

Contact Material Phosphor Bronze
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 50 V (AC)
Contact Resistance 20 mΩ

WIRE PROPERTIES

Stranded Wire Section (AWG) 28 to 32 (AWG)

PACKAGING PROPERTIES

Packaging Big Reel;​ Bag;​ Small Reel
Packaging Unit 15000;​ 100;​ 1000

Products

SPEC Order Code Pitch
(mm)
Gender Type IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R Stranded Wire Section (AWG) Packaging Files Design Kit Samples
1 PDF 66500113722 1 Female Crimp Terminal 1 50 Cable 20 max. 28 to 32 (AWG) Big Reel 66500113722 (rev1).stp66500113722 (rev1).igs66500113722_1 (rev1).pdf
2 PDF 66500113722DEC 1 Female Crimp Terminal 1 50 Cable 20 max. 28 to 32 (AWG) Bag 66500113722DEC (rev1).stp66500113722DEC (rev1).igs66500113722DEC_1 (rev1).pdf 612690
3 PDF 66510113722 1 Female Crimp Terminal 1 50 Cable 20 max. 28 to 32 (AWG) Small Reel 66510113722 (rev1).stp66510113722 (rev1).igs66510113722_1 (rev1).pdf

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine