WR-WTB 1.00 mm Female Terminal Housing

  • Picture

KIND PROPERTIES

Pitch 1 mm
Gender Female

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Color White

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Withstanding Voltage 500 V (AC)
RISO 100 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type PCB/Cable/Panel L
(mm)
Packaging Files Design Kit Samples
1 PDF 665002113322 2 1 Female Terminal Housing Cable 5 Bag 665002113322 (rev1).stp665002113322_1 (rev1).pdfDownload_IGES_665002113322 (rev1).iges 645001
2 PDF 665003113322 3 1 Female Terminal Housing Cable 6 Bag 665003113322 (rev1).stp665003113322_1 (rev1).pdfDownload_IGES_665003113322 (rev1).iges 645001
3 PDF 665004113322 4 1 Female Terminal Housing Cable 7 Bag 665004113322 (rev1).stp665004113322_1 (rev1).pdfDownload_IGES_665004113322 (rev1).iges 645001
4 PDF 665005113322 5 1 Female Terminal Housing Cable 8 Bag 665005113322 (rev1).stp665005113322_1 (rev1).pdfDownload_IGES_665005113322 (rev1).iges 645001
5 PDF 665006113322 6 1 Female Terminal Housing Cable 9 Bag 665006113322 (rev1).stp665006113322_1 (rev1).pdfDownload_IGES_665006113322 (rev1).iges 645001
6 PDF 665008113322 8 1 Female Terminal Housing Cable 11 Bag 665008113322 (rev1).stp665008113322_1 (rev1).pdfDownload_IGES_665008113322 (rev1).iges 645001
7 PDF 665010113322 10 1 Female Terminal Housing Cable 13 Bag 665010113322 (rev1).stp665010113322_1 (rev1).pdfDownload_IGES_665010113322 (rev1).iges 612690

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine