WR-WTB 1.00 mm SMT Male Vertical Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 1 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA46
Insulator Flammability Rating UL94 V-0
Color Beige
Contact Material Phosphor Bronze
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 50 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 100 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Tape and Reel with Cap

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 665302124022 2 1 Male Vertical SMT 1 50 PCB 20 max. 4 Tape and Reel with Cap 665302124022 (rev1).stp3D_665302124022 (rev1).pdfDownload_IGES_665302124022 (rev1).iges 645001
2 PDF 665303124022 3 1 Male Vertical SMT 1 50 PCB 20 max. 5 Tape and Reel with Cap 665303124022 (rev1).stp3D_665303124022 (rev1).pdfDownload_IGES_665303124022 (rev1).iges 645001
3 PDF 665304124022 4 1 Male Vertical SMT 1 50 PCB 20 max. 6 Tape and Reel with Cap 665304124022 (rev1).stp3D_665304124022 (rev1).pdfDownload_IGES_665304124022 (rev1).iges 645001
4 PDF 665305124022 5 1 Male Vertical SMT 1 50 PCB 20 max. 7 Tape and Reel with Cap 665305124022 (rev1).stp3D_665305124022 (rev1).pdfDownload_IGES_665305124022 (rev1).iges 645001
5 PDF 665306124022 6 1 Male Vertical SMT 1 50 PCB 20 max. 8 Tape and Reel with Cap 665306124022 (rev1).stp3D_665306124022 (rev1).pdfDownload_IGES_665306124022 (rev1).iges 645001
6 PDF 665308124022 8 1 Male Vertical SMT 1 50 PCB 20 max. 10 Tape and Reel with Cap 665308124022 (rev1).stp3D_665308124022 (rev1).pdfDownload_IGES_665308124022 (rev1).iges 645001
7 PDF 665310124022 10 1 Male Vertical SMT 1 50 PCB 20 max. 12 Tape and Reel with Cap 665310124022 (rev1).stp3D_665310124022 (rev1).pdfDownload_IGES_665310124022 (rev1).iges 612690

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine