WR-WTB 1.25 mm Male Horizontal Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 1.25 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA46
Insulator Flammability Rating UL94 V-0
Color Ivory
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS
Working Voltage 125 V (AC)
Withstanding Voltage 250 V (AC)
Contact Resistance 20 mΩ
RISO 100 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Tube

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 653002117322 2 1.25 Male Horizontal THT 1 125 PCB 20 max. 4.25 Tube 653002117322 (rev1).stp653002117322_1 (rev1).pdfDownload_IGES_653002117322 (rev1).iges 645001
2 PDF 653003117322 3 1.25 Male Horizontal THT 1 125 PCB 20 max. 5.5 Tube 653003117322 (rev1).stp653003117322_1 (rev1).pdfDownload_IGES_653003117322 (rev1).iges 645001
3 PDF 653004117322 4 1.25 Male Horizontal THT 1 125 PCB 20 max. 6.75 Tube 653004117322 (rev1).stp653004117322_1 (rev1).pdfDownload_IGES_653004117322 (rev1).iges 645001
4 PDF 653005117322 5 1.25 Male Horizontal THT 1 125 PCB 20 max. 8 Tube 653005117322 (rev1).stp653005117322_1 (rev1).pdfDownload_IGES_653005117322 (rev1).iges 645001
5 PDF 653006117322 6 1.25 Male Horizontal THT 1 125 PCB 20 max. 9.25 Tube 653006117322 (rev1).stp653006117322_1 (rev1).pdfDownload_IGES_653006117322 (rev1).iges 645001
6 PDF 653007117322 7 1.25 Male Horizontal THT 1 125 PCB 20 max. 10.5 Tube 653007117322 (rev1).stp653007117322_1 (rev1).pdfDownload_IGES_653007117322 (rev1).iges 645001
7 PDF 653008117322 8 1.25 Male Horizontal THT 1 125 PCB 20 max. 11.75 Tube 653008117322 (rev1).stp653008117322_1 (rev1).pdfDownload_IGES_653008117322 (rev1).iges 645001
8 PDF 653009117322 9 1.25 Male Horizontal THT 1 125 PCB 20 max. 13 Tube 653009117322 (rev1).stp653009117322_1 (rev1).pdfDownload_IGES_653009117322 (rev1).iges 645001
9 PDF 653010117322 10 1.25 Male Horizontal THT 1 125 PCB 20 max. 14.25 Tube 653010117322 (rev1).stp653010117322_1 (rev1).pdfDownload_IGES_653010117322 (rev1).iges 612690

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine