WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 1.25 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA46
Insulator Flammability Rating UL94 V-0
Color Ivory
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS
Working Voltage 125 V (AC)
Withstanding Voltage 250 V (AC)
Contact Resistance 20 mΩ
RISO 100 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 653102131822 2 1.25 Male Horizontal SMT 1 125 PCB 20 max. 7.25 Tape and Reel 653102131822 (rev1).stp653102131822 (rev1).igs653102131822_1 (rev1).pdf 645001
2 PDF 653103131822 3 1.25 Male Horizontal SMT 1 125 PCB 20 max. 8.5 Tape and Reel 653103131822 (rev1).stp653103131822 (rev1).igs653103131822_1 (rev1).pdf 645001
3 PDF 653104131822 4 1.25 Male Horizontal SMT 1 125 PCB 20 max. 9.75 Tape and Reel 653104131822 (rev1).stp653104131822 (rev1).igs653104131822_1 (rev1).pdf 645001
4 PDF 653105131822 5 1.25 Male Horizontal SMT 1 125 PCB 20 max. 11 Tape and Reel 653105131822 (rev1).stp653105131822 (rev1).igs653105131822_1 (rev1).pdf 645001
5 PDF 653106131822 6 1.25 Male Horizontal SMT 1 125 PCB 20 max. 12.25 Tape and Reel 653106131822 (rev1).stp653106131822 (rev1).igs653106131822_1 (rev1).pdf 645001
6 PDF 653107131822 7 1.25 Male Horizontal SMT 1 125 PCB 20 max. 13.5 Tape and Reel 653107131822 (rev1).stp653107131822 (rev1).igs653107131822_1 (rev1).pdf 645001
7 PDF 653108131822 8 1.25 Male Horizontal SMT 1 125 PCB 20 max. 14.75 Tape and Reel 653108131822 (rev1).stp653108131822 (rev1).igs653108131822_1 (rev1).pdf 645001
8 PDF 653109131822 9 1.25 Male Horizontal SMT 1 125 PCB 20 max. 16 Tape and Reel 653109131822 (rev1).stp653109131822 (rev1).igs653109131822_1 (rev1).pdf 645001
9 PDF 653110131822 10 1.25 Male Horizontal SMT 1 125 PCB 20 max. 17.25 Tape and Reel 653110131822 (rev1).stp653110131822 (rev1).igs653110131822_1 (rev1).pdf 612690
10 PDF 653111131822 11 1.25 Male Horizontal SMT 1 125 PCB 20 max. 18.5 Tape and Reel 653111131822 (rev1).stp653111131822 (rev1).igs653111131822_1 (rev1).pdf 645001
11 PDF 653112131822 12 1.25 Male Horizontal SMT 1 125 PCB 20 max. 19.75 Tape and Reel 653112131822 (rev1).stp653112131822 (rev1).igs653112131822_1 (rev1).pdf 645001
12 PDF 653113131822 13 1.25 Male Horizontal SMT 1 125 PCB 20 max. 21 Tape and Reel 653113131822 (rev1).stp653113131822 (rev1).igs653113131822_1 (rev1).pdf 645001
13 PDF 653114131822 14 1.25 Male Horizontal SMT 1 125 PCB 20 max. 22.25 Tape and Reel 653114131822 (rev1).stp653114131822 (rev1).igs653114131822_1 (rev1).pdf 645001
14 PDF 653115131822 15 1.25 Male Horizontal SMT 1 125 PCB 20 max. 23.5 Tape and Reel 653115131822 (rev1).stp653115131822 (rev1).igs653115131822_1 (rev1).pdf 645001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine