WR-WTB 1.50 mm SMT Male Vertical Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 1.5 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA6T
Insulator Flammability Rating UL94 V-0
Color Ivory
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 50 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 100 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Tape and Reel with Cap

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 679302124022 2 1.5 Male Vertical SMT 1 50 PCB 20 max. 6 Tape and Reel with Cap 679302124022 (rev1).stp679302124022 (rev1).iges679302124022_1 (rev1).pdf 645001
2 PDF 679303124022 3 1.5 Male Vertical SMT 1 50 PCB 20 max. 7.5 Tape and Reel with Cap 679303124022 (rev1).stp679303124022 (rev1).iges679303124022_1 (rev1).pdf 645001
3 PDF 679304124022 4 1.5 Male Vertical SMT 1 50 PCB 20 max. 9 Tape and Reel with Cap 679304124022 (rev1).stp679304124022 (rev1).iges679304124022_1 (rev1).pdf 645001
4 PDF 679305124022 5 1.5 Male Vertical SMT 1 50 PCB 20 max. 10.5 Tape and Reel with Cap 679305124022 (rev1).stp679305124022 (rev1).iges679305124022_1 (rev1).pdf 645001
5 PDF 679306124022 6 1.5 Male Vertical SMT 1 50 PCB 20 max. 12 Tape and Reel with Cap 679306124022 (rev1).stp679306124022 (rev1).iges679306124022_1 (rev1).pdf 645001
6 PDF 679307124022 7 1.5 Male Vertical SMT 1 50 PCB 20 max. 13.5 Tape and Reel with Cap 679307124022 (rev1).stp679307124022 (rev1).iges679307124022_1 (rev1).pdf 645001
7 PDF 679308124022 8 1.5 Male Vertical SMT 1 50 PCB 20 max. 15 Tape and Reel with Cap 679308124022 (rev1).stp679308124022 (rev1).iges679308124022_1 (rev1).pdf 645001
8 PDF 679309124022 9 1.5 Male Vertical SMT 1 50 PCB 20 max. 16.5 Tape and Reel with Cap 679309124022 (rev1).stp679309124022 (rev1).iges679309124022_1 (rev1).pdf 645001
9 PDF 679310124022 10 1.5 Male Vertical SMT 1 50 PCB 20 max. 18 Tape and Reel with Cap 679310124022 (rev1).stp679310124022 (rev1).iges679310124022_1 (rev1).pdf 612690

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine