WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking

  • Picture

KIND PROPERTIES

Pitch 2 mm
Gender Female

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Color White

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Withstanding Voltage 1000 V (AC)
RISO 1000 MΩ

CERTIFICATION

cULus Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type PCB/Cable/Panel L
(mm)
Packaging Files Design Kit Samples
1 PDF 624008213322 8 2 Female Terminal Housing Cable 11.4 Bag 624008213322 (rev1).stp624008213322 (rev1).igs624008213322_1 (rev1).pdf 645001
2 PDF 624010213322 10 2 Female Terminal Housing Cable 13.4 Bag 624010213322 (rev1).stp624010213322 (rev1).igs624010213322_1 (rev1).pdf 612690
3 PDF 624012213322 12 2 Female Terminal Housing Cable 15.4 Bag 624012213322 (rev1).stp624012213322 (rev1).igs624012213322_1 (rev1).pdf 645001
4 PDF 624014213322 14 2 Female Terminal Housing Cable 17.4 Bag 624014213322 (rev1).stp624014213322 (rev1).igs624014213322_1 (rev1).pdf 645001
5 PDF 624016213322 16 2 Female Terminal Housing Cable 19.4 Bag 624016213322 (rev1).stp624016213322 (rev1).igs624016213322_1 (rev1).pdf 645001
6 PDF 624018213322 18 2 Female Terminal Housing Cable 21.4 Bag 624018213322 (rev1).stp624018213322 (rev1).igs624018213322_1 (rev1).pdf 645001
7 PDF 624020213322 20 2 Female Terminal Housing Cable 23.4 Bag 624020213322 (rev1).stp624020213322 (rev1).igs624020213322_1 (rev1).pdf 645001
8 PDF 624022213322 22 2 Female Terminal Housing Cable 25.4 Bag 624022213322 (rev1).stp624022213322 (rev1).igs624022213322_1 (rev1).pdf
9 PDF 624024213322 24 2 Female Terminal Housing Cable 27.4 Bag 624024213322 (rev1).stp624024213322 (rev1).igs624024213322_1 (rev1).pdf
10 PDF 624026213322 26 2 Female Terminal Housing Cable 29.4 Bag 624026213322 (rev1).stp624026213322 (rev1).igs624026213322_1 (rev1).pdf
11 PDF 624028213322 28 2 Female Terminal Housing Cable 31.4 Bag 624028213322 (rev1).stp624028213322 (rev1).igs624028213322_1 (rev1).pdf
12 PDF 624030213322 30 2 Female Terminal Housing Cable 33.4 Bag 624030213322 (rev1).stp624030213322 (rev1).igs624030213322_1 (rev1).pdf
13 PDF 624032213322 32 2 Female Terminal Housing Cable 35.4 Bag 624032213322 (rev1).stp624032213322 (rev1).igs624032213322_1 (rev1).pdf
14 PDF 624034213322 34 2 Female Terminal Housing Cable 37.4 Bag 624034213322 (rev1).stp624034213322 (rev1).igs624034213322_1 (rev1).pdf
15 PDF 624036213322 36 2 Female Terminal Housing Cable 39.4 Bag 624036213322 (rev1).stp624036213322 (rev1).igs624036213322_1 (rev1).pdf
16 PDF 624038213322 38 2 Female Terminal Housing Cable 41.1 Bag 624038213322 (rev1).stp624038213322 (rev1).igs624038213322_1 (rev1).pdf
17 PDF 624040213322 40 2 Female Terminal Housing Cable 43.4 Bag 624040213322 (rev1).stp624040213322 (rev1).igs624040213322_1 (rev1).pdf

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine