WR-WTB 2.00 mm Female Terminal Housing

  • Picture

KIND PROPERTIES

Pitch 2 mm
Gender Female

MATERIAL PROPERTIES

Insulator Material Nylon 66
Insulator Flammability Rating UL94 V-0
Insulator Color White

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Withstanding Voltage 800 V (AC)
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type PCB/Cable/Panel L
(mm)
Packaging Files Design Kit Samples
1 PDF 620002113322 2 2 Female Terminal Housing Cable 5.7 Bag 620002113322 (rev1).stp3D_620002113322 (rev1).pdfDownload_IGES_620002113322 (rev1).iges 645001
2 PDF 620003113322 3 2 Female Terminal Housing Cable 7.7 Bag 620003113322 (rev1).stp3D_620003113322 (rev1).pdfDownload_IGES_620003113322 (rev1).iges 645001
3 PDF 620004113322 4 2 Female Terminal Housing Cable 9.7 Bag 620004113322 (rev1).stp3D_620004113322 (rev1).pdfDownload_IGES_620004113322 (rev1).iges 645001
4 PDF 620005113322 5 2 Female Terminal Housing Cable 11.7 Bag 620005113322 (rev1).stp3D_620005113322 (rev1).pdfDownload_IGES_620005113322 (rev1).iges 645001
5 PDF 620006113322 6 2 Female Terminal Housing Cable 13.7 Bag 620006113322 (rev1).stp3D_620006113322 (rev1).pdfDownload_IGES_620006113322 (rev1).iges 645001
6 PDF 620007113322 7 2 Female Terminal Housing Cable 15.7 Bag 620007113322 (rev1).stp3D_620007113322 (rev1).pdfDownload_IGES_620007113322 (rev1).iges 645001
7 PDF 620008113322 8 2 Female Terminal Housing Cable 17.7 Bag 620008113322 (rev1).stp3D_620008113322 (rev1).pdfDownload_IGES_620008113322 (rev1).iges 645001
8 PDF 620009113322 9 2 Female Terminal Housing Cable 19.7 Bag 620009113322 (rev1).stp3D_620009113322 (rev1).pdfDownload_IGES_620009113322 (rev1).iges 645001
9 PDF 620010113322 10 2 Female Terminal Housing Cable 21.7 Bag 620010113322 (rev1).stp3D_620010113322 (rev1).pdfDownload_IGES_620010113322 (rev1).iges 612690

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine