WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking

  • Picture

KIND PROPERTIES

Pitch 2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color White
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

cULus Approval E323964

PACKAGING PROPERTIES

Packaging Tube

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 62400821722 8 2 Male Horizontal THT 3 250 PCB 20 max. 11.4 Tube 62400821722 (rev1).stp62400821722 (rev1).iges62400821722_1 (rev1).pdf 645001
2 PDF 62401021722 10 2 Male Horizontal THT 3 250 PCB 20 max. 13.4 Tube 62401021722 (rev1).stp62401021722 (rev1).iges62401021722_1 (rev1).pdf 612690
3 PDF 62401221722 12 2 Male Horizontal THT 3 250 PCB 20 max. 15.4 Tube 62401221722 (rev1).stp62401221722 (rev1).iges62401221722_1 (rev1).pdf 645001
4 PDF 62401421722 14 2 Male Horizontal THT 3 250 PCB 20 max. 17.4 Tube 62401421722 (rev1).stp62401421722 (rev1).iges62401421722_1 (rev1).pdf 645001
5 PDF 62401621722 16 2 Male Horizontal THT 3 250 PCB 20 max. 19.4 Tube 62401621722 (rev1).stpCadence_WE-WPCC (rev18a).zip62401621722 (rev1).iges 645001
6 PDF 62401821722 18 2 Male Horizontal THT 3 250 PCB 20 max. 21.4 Tube 62401821722 (rev1).stp62401821722 (rev1).iges62401821722_1 (rev1).pdf 645001
7 PDF 62402021722 20 2 Male Horizontal THT 3 250 PCB 20 max. 23.4 Tube 62402021722 (rev1).stp62402021722 (rev1).iges62402021722_1 (rev1).pdf 645001
8 PDF 62402221722 22 2 Male Horizontal THT 3 250 PCB 20 max. 25.4 Tube 62402221722 (rev1).stp62402221722 (rev1).iges62402221722_1 (rev1).pdf
9 PDF 62402421722 24 2 Male Horizontal THT 3 250 PCB 20 max. 27.4 Tube 62402421722 (rev1).stp62402421722 (rev1).iges62402421722_1 (rev1).pdf
10 PDF 62402621722 26 2 Male Horizontal THT 3 250 PCB 20 max. 29.4 Tube 62402621722 (rev1).stp62402621722 (rev1).iges62402621722_1 (rev1).pdf
11 PDF 62402821722 28 2 Male Horizontal THT 3 250 PCB 20 max. 31.4 Tube 62402821722 (rev1).stp62402821722 (rev1).iges62402821722_1 (rev1).pdf
12 PDF 62403021722 30 2 Male Horizontal THT 3 250 PCB 20 max. 33.4 Tube 62403021722 (rev1).stp62403021722 (rev1).iges62403021722_1 (rev1).pdf
13 PDF 62403221722 32 2 Male Horizontal THT 3 250 PCB 20 max. 35.4 Tube 62403221722 (rev1).stp62403221722 (rev1).iges62403221722_1 (rev1).pdf
14 PDF 62403421722 34 2 Male Horizontal THT 3 250 PCB 20 max. 37.4 Tube 62403421722 (rev1).stp62403421722 (rev1).iges62403421722_1 (rev1).pdf
15 PDF 62403621722 36 2 Male Horizontal THT 3 250 PCB 20 max. 39.4 Tube 62403621722 (rev1).stp62403621722 (rev1).iges62403621722_1 (rev1).pdf
16 PDF 62403821722 38 2 Male Horizontal THT 3 250 PCB 20 max. 41.4 Tube 62403821722 (rev1).stp62403821722 (rev1).iges62403821722_1 (rev1).pdf
17 PDF 62404021722 40 2 Male Horizontal THT 3 250 PCB 20 max. 43.4 Tube 62404021722 (rev1).stp62404021722 (rev1).iges62404021722_1 (rev1).pdf

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine