WR-WTB 2.00 mm Male Vertical Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA46
Insulator Flammability Rating UL94 V-0
Color Beige;​ White
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 125 V (AC)
Withstanding Voltage 800 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 62000211622 2 2 Male Vertical THT 2 125 PCB 20 max. 6 Bag 62000211622 (rev1).stp62000211622 (rev1).iges62000211622_1 (rev1).pdf 645001
2 PDF 62000311622 3 2 Male Vertical THT 2 125 PCB 20 max. 8 Bag 62000311622 (rev1).stp62000311622_1 (rev1).pdfDownload_IGES_62000311622 (rev1).iges 645001
3 PDF 62000411622 4 2 Male Vertical THT 2 125 PCB 20 max. 10 Bag 62000411622 (rev1).stp62000411622_1 (rev1).pdfDownload_IGES_62000411622 (rev1).iges 645001
4 PDF 62000511622 5 2 Male Vertical THT 2 125 PCB 20 max. 12 Bag 62000511622 (rev1).stp62000511622_1 (rev1).pdfDownload_IGES_62000511622 (rev1).iges 645001
5 PDF 62000611622 6 2 Male Vertical THT 2 125 PCB 20 max. 14 Bag 62000611622 (rev1).stp62000611622_1 (rev1).pdfDownload_IGES_62000611622 (rev1).iges 645001
6 PDF 62000711622 7 2 Male Vertical THT 2 125 PCB 20 max. 16 Bag 62000711622 (rev1).stp62000711622_1 (rev1).pdfDownload_IGES_62000711622 (rev1).iges 645001
7 PDF 62000811622 8 2 Male Vertical THT 2 125 PCB 20 max. 18 Bag 62000811622 (rev1).stp62000811622_1 (rev1).pdfDownload_IGES_62000811622 (rev1).iges 645001
8 PDF 62000911622 9 2 Male Vertical THT 2 125 PCB 20 max. 20 Bag 62000911622 (rev1).stp62000911622_1 (rev1).pdfDownload_IGES_62000911622 (rev1).iges 645001
9 PDF 62001011622 10 2 Male Vertical THT 2 125 PCB 20 max. 22 Bag 62001011622 (rev1).stp62001011622_1 (rev1).pdfDownload_IGES_62001011622 (rev1).iges 612690

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine