WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Beige
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 100 V (AC)
Withstanding Voltage 800 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

cULus Approval E323964

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 620102131822 2 2 Male Horizontal SMT 2 100 PCB 20 max. 8 Tape and Reel 620102131822 (rev1).stp620102131822_1 (rev1).pdfDownload_IGES_620102131822 (rev1).iges 645001
2 PDF 620103131822 3 2 Male Horizontal SMT 2 100 PCB 20 max. 10 Tape and Reel 620103131822 (rev1).stp620103131822_1 (rev1).pdfDownload_IGES_620103131822 (rev1).iges 645001
3 PDF 620104131822 4 2 Male Horizontal SMT 2 100 PCB 20 max. 12 Tape and Reel 620104131822 (rev1).stp620104131822_1 (rev1).pdfDownload_IGES_620104131822 (rev1).iges 645001
4 PDF 620105131822 5 2 Male Horizontal SMT 2 100 PCB 20 max. 14 Tape and Reel 620105131822 (rev1).stp620105131822_1 (rev1).pdfDownload_IGES_620105131822 (rev1).iges 645001
5 PDF 620106131822 6 2 Male Horizontal SMT 2 100 PCB 20 max. 16 Tape and Reel 620106131822 (rev1).stp620106131822_1 (rev1).pdfDownload_IGES_620106131822 (rev1).iges 645001
6 PDF 620107131822 7 2 Male Horizontal THT 2 100 PCB 20 max. 18 Tape and Reel 620107131822 (rev1).stp620107131822_1 (rev1).pdfDownload_IGES_620107131822 (rev1).iges 645001
7 PDF 620108131822 8 2 Male Horizontal SMT 2 100 PCB 20 max. 20 Tape and Reel 620108131822 (rev1).stp620108131822_1 (rev1).pdfDownload_IGES_620108131822 (rev1).iges 645001
8 PDF 620109131822 9 2 Male Horizontal SMT 2 100 PCB 20 max. 22 Tape and Reel 620109131822 (rev1).stp620109131822_1 (rev1).pdfDownload_IGES_620109131822 (rev1).iges 645001
9 PDF 620110131822 10 2 Male Horizontal SMT 2 100 PCB 20 max. 24 Tape and Reel 620110131822 (rev1).stp620110131822_1 (rev1).pdfDownload_IGES_620110131822 (rev1).iges 612690

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine