WR-WTB 2.50 mm Female Terminal Housing

  • Picture

KIND PROPERTIES

Pitch 2.5 mm
Gender Female

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Color Ivory

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Withstanding Voltage 1000 V (AC)
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type PCB/Cable/Panel L
(mm)
Packaging Files Design Kit Samples
1 PDF 646002113322 2 2.5 Female Terminal Housing Cable 7.4 Bag 646002113322 (rev1).stp646002113322 (rev1).igs646002113322_1 (rev1).pdf 645001
2 PDF 646003113322 3 2.5 Female Terminal Housing Cable 9.9 Bag 646003113322 (rev1).stp646003113322 (rev1).igs646003113322_1 (rev1).pdf 645001
3 PDF 646004113322 4 2.5 Female Terminal Housing Cable 12.4 Bag 646004113322 (rev1).stp646004113322 (rev1).igs646004113322_1 (rev1).pdf 645001
4 PDF 646005113322 5 2.5 Female Terminal Housing Cable 14.9 Bag 646005113322 (rev1).stp646005113322 (rev1).igs646005113322_1 (rev1).pdf 645001
5 PDF 646007113322 7 2.5 Female Terminal Housing Cable 19.9 Bag 646007113322 (rev1).stp646007113322 (rev1).igs646007113322_1 (rev1).pdf 645001
6 PDF 646010113322 10 2.5 Female Terminal Housing Cable 27.4 Bag 646010113322 (rev1).stp646010113322 (rev1).igs646010113322_1 (rev1).pdf 612690

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine