WR-WTB 2.50 mm “J” Type Vertical Male Shrouded Header

  • Picture

KIND PROPERTIES

Pitch 2.5 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Color White
Contact Material Brass
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 800 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 68800211622 2 2.5 Male Vertical THT 3 250 PCB 20 max. 7.5 Bag 68800211622 (rev1).stp68800211622_1 (rev1).pdfDownload_IGES_68800211622 (rev1).iges 645001
2 PDF 68800311622 3 2.5 Male Vertical THT 3 250 PCB 20 max. 10 Bag 68800311622 (rev1).stp68800311622_1 (rev1).pdfDownload_IGES_68800311622 (rev1).iges 645001
3 PDF 68800411622 4 2.5 Male Vertical THT 3 250 PCB 20 max. 12.5 Bag 68800411622 (rev1).stp68800411622_1 (rev1).pdfDownload_IGES_68800411622 (rev1).iges 645001
4 PDF 68800511622 5 2.5 Male Vertical THT 3 250 PCB 20 max. 15 Bag 68800511622 (rev1).stp68800511622_1 (rev1).pdfDownload_IGES_68800511622 (rev1).iges 645001
5 PDF 68800611622 6 2.5 Male Vertical THT 3 250 PCB 20 max. 17.5 Bag 68800611622 (rev1).stp68800611622_1 (rev1).pdfDownload_IGES_68800611622 (rev1).iges 645001
6 PDF 68800711622 7 2.5 Male Vertical THT 3 250 PCB 20 max. 20 Bag 68800711622 (rev1).stp68800711622_1 (rev1).pdfDownload_IGES_68800711622 (rev1).iges 645001
7 PDF 68800811622 8 2.5 Male Vertical THT 3 250 PCB 20 max. 22.5 Bag 68800811622 (rev1).stp68800811622_1 (rev1).pdfDownload_IGES_68800811622 (rev1).iges 612690
8 PDF 68800911622 9 2.5 Male Vertical THT 3 250 PCB 20 max. 25 Bag 68800911622 (rev1).stp68800911622_1 (rev1).pdfDownload_IGES_68800911622 (rev1).iges 645001
9 PDF 68801011622 10 2.5 Male Vertical THT 3 250 PCB 20 max. 27.5 Bag 68801011622 (rev1).stp68801011622_1 (rev1).pdfDownload_IGES_68801011622 (rev1).iges 645001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine