WR-WTB 2.54 mm Female Crimp Contact

  • Picture

KIND PROPERTIES

Pitch 2.54 mm
Gender Female

MATERIAL PROPERTIES

Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Contact Resistance 20 mΩ

WIRE PROPERTIES

Stranded Wire Section (AWG) 28 to 22 (AWG)

PACKAGING PROPERTIES

Packaging Big Reel;​ Bag;​ Small Reel
Packaging Unit 10000;​ 100;​ 1000

Products

SPEC Order Code Pitch
(mm)
Gender Type IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R Stranded Wire Section (AWG) Packaging Use with Files Design Kit Samples
1 PDF 61900113722 2.54 Female Crimp Terminal 3 250 Cable 20 max. 28 to 22 (AWG) Big Reel 61900113722 (rev1).stp61900113722 (rev1).igs61900113722_1 (rev1).pdf
2 PDF 61900113722DEC 2.54 Female Crimp Terminal 3 250 Cable 20 max. 28 to 22 (AWG) Bag 600003
600619228180
Download_STP_61900113722DEC (rev1).stp3D_61900113722DEC (rev1).pdfDownload_IGES_61900113722DEC (rev1).iges 645001
3 PDF 61910113722 2.54 Female Crimp Terminal 3 250 Cable 20 max. 28 to 22 (AWG) Small Reel Downlaod_STP_61910113722 (rev1).stp3D_61910113722 (rev1).pdfDownload_IGES_61910113722 (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine