WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking

  • Picture

KIND PROPERTIES

Pitch 2.54 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material Nylon 66
Insulator Flammability Rating UL94 V-0
Insulator Color Beige
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Working Voltage 250 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 61900219521 2 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 5.08 Bag 61900219521 (rev1).stp61900219521 (rev1).igs61900219521 (rev1).iges61900219521_1 (rev1).pdf 645001
2 PDF 61900319521 3 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 7.62 Bag 61900319521 (rev1).stp61900319521 (rev1).igs61900319521 (rev1).iges61900319521_1 (rev1).pdf 645001
3 PDF 61900419521 4 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 10.16 Bag 61900419521 (rev1).stp61900419521 (rev1).igs61900419521 (rev1).iges61900419521_1 (rev1).pdf 645001
4 PDF 61900519521 5 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 12.7 Bag 61900519521 (rev1).stp61900519521 (rev1).igs61900519521 (rev1).iges61900519521_1 (rev1).pdf 645001
5 PDF 61900619521 6 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 15.24 Bag 61900619521 (rev1).stp61900619521 (rev1).igs61900619521 (rev1).iges61900619521_1 (rev1).pdf 645001
6 PDF 61900819521 8 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 20.32 Bag 61900819521 (rev1).stp61900819521 (rev1).igs61900819521 (rev1).iges61900819521_1 (rev1).pdf 645001
7 PDF 61901019521 10 2.54 Male Right Angled Top Locking THT 250 PCB 20 max. 25.4 Bag 61901019521 (rev1).stp61901019521 (rev1).igs61901019521 (rev1).iges61901019521_1 (rev1).pdf 645001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine