WR-WTB 3.96 mm Male Right Angled Locking Header

  • Picture

KIND PROPERTIES

Pitch 3.96 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-2
Color White
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 645002117322 2 3.96 Male Right Angled THT 7 250 PCB 20 max. 7.92 Bag 645002117322 (rev1).stp645002117322 (rev1).iges645002117322_1 (rev1).pdf 645001
2 PDF 645003117322 3 3.96 Male Right Angled THT 7 250 PCB 20 max. 11.88 Bag 645003117322 (rev1).stp645003117322 (rev1).iges645003117322_1 (rev1).pdf 645001
3 PDF 645004117322 4 3.96 Male Right Angled THT 7 250 PCB 20 max. 15.84 Bag 645004117322 (rev1).stp645004117322 (rev1).iges645004117322_1 (rev1).pdf 645001
4 PDF 645005117322 5 3.96 Male Right Angled THT 7 250 PCB 20 max. 19.8 Bag 645005117322 (rev1).stp645005117322 (rev1).iges645005117322_1 (rev1).pdf 645001
5 PDF 645008117322 8 3.96 Male Right Angled THT 7 250 PCB 20 max. 31.68 Bag 645008117322 (rev1).stp645008117322 (rev1).iges645008117322_1 (rev1).pdf 612690
6 PDF 645010117322 10 3.96 Male Right Angled THT 7 250 PCB 20 max. 39.6 Bag 645010117322 (rev1).stp645010117322 (rev1).iges645010117322_1 (rev1).pdf 645001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, Clothes dryers, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323967, E323968, E323969, E323970, E323971, E323972, E323973, E323974, E323975, E323976, Easy mate connector, Freezers, Gaming Machines, horizontal, industrial inside devices, little latch, lighting, little lock, locking, manual tool, Micro Clasp, Mini KK, Mini-fit, JR Molex network, office equipment, Pcb connector, Plier, Power connector, Printers, printers, re usable connector, rectangular routers, Scanner, Security Systems, servers, set top box, SMALL SMT, solar, standard connector, storage, Straight, switches, terminal THT, tin plating tool, Vending, Machines, vertical, Washing machine