ON Semiconductor

FAN2306M

6 A Integrated Synchronous Buck Regulator

Topology: Buck
Input Voltage (min.): 4.50 V
Input Voltage (max.): 15.00 V
Switching Frequency (min.): 200.00 kHz
Switching Frequency (max.): 1500.00 kHz
Output 1: 5.50 V / 6.000 A

Original publication on 2015-09-01, revision 1.15 on

Description

The FAN2306 / FAN2306M are highly efficient integrated TinyBuck™ synchronous buck regulators. They are capable of operating with an input range from 4.5 V to 15 V, supporting 6 A continuous load currents.These devices utilize Fairchild’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The FAN2306 / FAN2306M utilize Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in Discontinuous Conduction Mode (DCM) at light loads. The FAN2306 includes an ultrasonic mode with minimum frequency clamp to keep the switching frequency above the audible range, while the FAN2306M does not include the minimum frequency clamp to maximize efficiency to extremely light loads.Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. After thermal shutdown is activated, a hysteresis feature restarts the device when normal operating temperature is reached.

Characteristics

  • VIN Range: 4.5 V to 15 V
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 6 A
  • PFM Mode for Light-Load Efficiency
  • Ultrasonic or No-Ultrasonic Mode Options
  • Excellent Line and Load Transient Response
  • Precision Reference: ±1% Over Temperature
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1.5 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Internal Boot Diode
  • Thermal Shutdown
  • Halogen and Lead Free, RoHS Compliant

Products

  Order Code SPEC Product series RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Samples
744325120 PDF WE-HCI SMT Flat Wire High Current Inductor 1.8 1.2 Superflux 20 1 25 75 SMT