ON Semiconductor

FAN23SV04
Demoboard FEBFAN23SV04T_LVA

High-Efficiency Synchronous Buck Converter for DDR Termination

Topology: Buck
Input Voltage (min.): 7.00 V
Input Voltage (max.): 15.00 V
Output 1: 0.60 V / 4.000 A

Original publication on 2015-11-29, revision 1.1 on

Description

User Guide for FEBFAN23SV04T_LVA Evaluation BoardFAN23SV04

Characteristics

  • VDDQ Input Functions as Reference Input Internal Resistive Divider Programs VOUT =0.5 VDDQ Configurable Enable Function On-board Transient Generator with Adjustable Load Current Slew Rate Internal Regulator; Requires No External Bias Supply Test Points for Probing Critical Waveforms, Efficiency Measurements

Products

  Order Code SPEC Product series RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Samples
744325072 PDF WE-HCI SMT Flat Wire High Current Inductor 1.3 0.72 Superflux 22 0.6 35 115 SMT