ON Semiconductor

FAN6290QF
Demoboard FAN6290QFEVB

Compact Secondary-Side Adaptive Charging Controller Synchronous Rectifier Control and USB Type-C Control

Topology: Flyback
Input Voltage (min.): 115.00 V
Input Voltage (max.): 230.00 V
Output 1: 9.00 V / 2.000 A

Original publication on 2018-06-20, revision 1.0 on

Description

FAN6290QF is a highly integrated, secondary-side power adaptor controller compatible with the Quick Charge 3.0 (QC3.0) protocol. Internally adopted synchronous rectifier control helps for less BOM counts as well as for easy design.FAN6290QF is also a source only USB Type-C controllers which are optimized for mobile chargers and power adapters. It supports standard 3 A VBUS current level. N-Channel MOSFET iscompatible as a load switch, and helps to reduce BOM cost.The internal two operational amplifiers control adaptive constant output voltage and adaptive constant output current. The outputs of the two amplifiers are tied together in open-drain configuration.FAN6290QF enables adaptor output voltage and current adjustment when Quick Charge 3.0 protocol is acknowledged. According to request from a battery charger of a Portable Device, output voltage is adjusted up to 12 V. When a portable device that implements noncompliant protocols is attached, it just maintains the default output, (5 V) for safety of the portable device.FAN6290QF incorporates adaptive output over-voltage andunder-voltage protections to improve system reliability.

Characteristics

  • Compatible with Quick Charge 3.0 (QC3.0) Protocol
  • Auto-detection supporting 2.4 A Apple products
  • Type-C Control for Standard 3 A VBUS Current
  • N-Channel MOSFET Control as a Type-C Load Switch
  • Internal Synchronous Rectifier Control Circuit
  • Secondary-Side Constant Voltage (CV) and Constant Current (CC) Regulation with Two Operational Amplifiers
  • Small Current Sensing Resistor (30 mΩ) for High Efficiency
  • Protections for Safe Operation ; Output Over-Voltage-Protection,Output Under-- Voltage-Protection for QC2.0, Data line (D+/D-) Over-Voltage-Protection
  • Built-in output capacitor bleeding function for fast discharging during change of output mode
  • Built-in Cable-Drop Compensation

Products

  Order Code SPEC Product series L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Anwendung Interface typ Typ Gender Pins Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
Verpackung Samples
7447462101 PDF WE-TI Radial Leaded Wire Wound Inductor 100 0.8 0.65 0.457 7.1
614104190121 PDF WR-COM USB 2.0 Type A Horizontal THT Short Type USB 2.0 Type A Horizontal - Short Type Receptacle 4 THT 1.5 30 Tape and Reel & Mylar

Other applications and Würth Elektronik products for this IC

  • FAN6290QF
    Topology: Flyback, Input Voltage (min.): 115.00 V, Input Voltage (max.): 230.00 V, Output 1: 12.00 V / 1.500 A
  • FAN6290QF
    Topology: Flyback, Input Voltage (min.): 115.00 V, Input Voltage (max.): 230.00 V, Output 1: 5.00 V / 3.000 A