ON Semiconductor

FAN6755W

FAN6755W Highly-Integrated Green-Mode PWM Controller

Topology: Flyback
Input Voltage (min.): 55.00 V
Input Voltage (max.): 600.00 V
Switching Frequency (min.): 23.00 kHz
Switching Frequency (max.): 65.00 kHz
Output 1: 15.75 V / 0.150 A
Output 2: 13.65 V / 0.450 A
Output 3: 5.25 V / 0.150 A

Original publication on 2013-05-01, revision 1.0.7 on

Description

Not recommended for new design as of 09-Sep-2013This highly integrated PWM controller provides several features to enhance the performance of flyback converters. To minimize standby power consumption, a proprietary adaptive Green Mode reduces switching frequency at light-load condition. To avoid acoustic noise problems, the minimum PWM frequency is set above 23kHz. The Green-Mode function enables the power supply to meet international power conservation requirements, such as Energy Star®. With the internal high-voltage startup circuitry, the power loss caused by bleeding resistors is also eliminated. To further reduce power consumption, FAN6755W/UW uses a BiCMOS process, which allows an operating current of only 2mA. The standby power consumption can be under 100mW for most of LCD monitor power supply designs.FAN6755W/UW integrates a frequency-hopping function that reduces EMI emission of a power supply with minimum line filters. Its built-in synchronized slope compensation achieves a stable peak-current-mode control and improves noise immunity. The proprietary, external line compensation ensures constant output power limit over a wide AC input voltage range from 90VAC to 264VAC.FAN6755W/UW provides many protection functions. The internal feedback open-loop protection circuit protects the power supply from an open feedback loop condition or an output short condition. It also has line under-voltage protection (brownout protection) and over-voltage protection using an input voltage sensing pin (VIN).FAN6755W/UW is available in a 7-pin SOP package

Characteristics

  • mWSaver™ Technology Provides
  • Industry's Best-in-Class Standby Power
  • 100mW at 25mW Load for LCDM Adaptor
  • Internal High-Voltage JFET Startup
  • Low Operating Current Maximum: 2mA
  • Adaptive Decreasing of PWM
  • Frequency to 23KHz at Light-Load Condition, Improved Light-Load Efficiency
  • Feedback Impedance Switching
  • During Minimum Load or No Load Proprietary Asynchronous
  • Frequency Hopping Reduced EMI
  • Fixed PWM Frequency: 65KHz (FAN6755W), 130KHz (FAN6755UW)
  • Internal Leading-Edge Blanking
  • Built-in Synchronized Slope Compensation
  • Auto-Restart Protection: Feedback Open-Loop Protection (OLP), VDD Over-Voltage Protection (OVP), Over-Temperature Protection (OTP), and Line Over-Voltage Protection
  • Soft Gate Drive with Clamped
  • Output Voltage: 18V
  • VDD Under-Voltage Lockout (UVLO)
  • Programmable Constant Power Limit (Full AC Input Range)
  • Internal OTP Sensor with Hysteresis
  • Build-in 5ms Soft-Start Function
  • Input Voltage Sensing (VIN Pin) for Brown-In/Out Protection with Hysteresis and Line Over-Voltage Protection

Products

Order Code SPEC Product series Samples
750341470 PDF Flyback Transformer

Other applications and Würth Elektronik products for this IC

  • FAN6755W
    Topology: Flyback, Input Voltage (min.): 45.00 V, Switching Frequency (min.): 23.00 kHz, Switching Frequency (max.): 65.00 kHz, Output 1: 15.75 V / 0.670 A