ON Semiconductor

FAN6961
Demoboard FEB-MC200-C001

200W BLDC Motor Drive Solution

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V
Switching Frequency (min.): 47.00 kHz
Switching Frequency (max.): 63.00 kHz
Output 1: 16.00 V / 0.100 A

Original publication on 2013-03-26, revision 1.0 on

Description

This document is both a user’s guide and an engineering report describing theevaluation board for a BLBC motor driver in up to 200W. This evaluation boardintegrated a MCU Embedded and Configurable 3-Phase PMSM/BLDC MotorController; A tiny Smart Power Module; A boundary mode PFC stage; A buckmode auxiliary power. That is say the board includes more than all ofrequirements to run a brush less motor. Thanks the PFC stage, the board canwork on 90-265VAC full range. To simplify the circuit, a non-insulation topologywas used, so please be careful during testing the board to prevent electricalshock.

Products

  Order Code SPEC Product series Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L1
(µH)
ISAT1
(A)
IR 1
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart L
(µH)
Q RDC typ.
(Ω)
RDC max.
(Ω)
IR
(A)
ISAT
(A)
fres
(MHz)
Version Samples
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 3 26 to 14 (AWG) 0.129 to 2.08 (mm²)
750341751 PDF MID-PFC Inductors for Power Factor Correction 10 3 3 265 1000 28.96 29.84 29.85 THT
7447905 PDF WE-MI SMT Multilayer Inductor 50 1 45 0.32 0.4
7447714102 PDF WE-PD SMT Power Inductor 1000 1860 2050 0.43 0.55 1.7 Performance