ON Semiconductor

FAN6961

FAN6961Boundary Mode PFC Controller

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V

Original publication on 2013-12-17, revision 1.0.6 on

Description

The FAN6961 is an 8-pin, boundary-mode, PFC controller IC intended for controlling PFC pre-regulators. The FAN6961 provides a controlled on-time to regulate the output DC voltage and achieve natural power factor correction. The maximum on-time of the external switch is programmable to ensure safe operation during AC brownouts. An innovative multi-vector error amplifier is built in to provide rapid transient response and precise output voltage clamping. A built-in circuit disables the controller if the output feedback loop is opened. The startup current is lower than 20µA and the operating current has been reduced to under 6mA. The supply voltage can be up to 25V, maximizing application flexibility.

Characteristics

  • Boundary Mode PFC Controller
  • Low Input Current THD
  • Controlled On-Time PWM
  • Zero-Current Detection
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking instead of RC Filtering
  • Low Startup Current: 10µA Typical
  • Low Operating Current: 4.5mA Typical
  • Feedback Open-Loop Protection
  • Programmable Maximum On-Time (MOT)
  • Output Over-Voltage Clamping Protection
  • Clamped Gate Output Voltage 16.5V Remerks
  • Refer page no-10

Products

  Order Code SPEC Product series L1
(µH)
ISAT1
(A)
IR 1
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Q Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Samples
750341751 PDF MID-PFC Inductors for Power Factor Correction 10 3 3 265 1000 28.96 29.84 29.85 THT
7447714102 PDF WE-PD SMT Power Inductor 1000 0.43 0.55 1860 2050 1.7 Performance
7447905 PDF WE-MI SMT Multilayer Inductor 50 1 0.32 0.4 45
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 3 26 to 14 (AWG) 0.129 to 2.08 (mm²)