ON Semiconductor

FAN6982

Advanced CCM PFC Controller, PFC-Ready Signal, Brown Out Protection, Programmable 2 Level Output Voltage

Topology: PFC
Input Voltage (min.): 176.00 V
Input Voltage (max.): 264.00 V
Switching Frequency (min.): 60.00 kHz
Switching Frequency (max.): 67.00 kHz
Output 1: 400.00 V / 5.000 A

Original publication on 2016-06-01, revision 0.9 on

Description

Reference Design RD-555This reference design supports inclusion of Advanced CCM PFC Controller FAN6982,and Fairchild Integrated Power Switch FSL336LRN, in a design of a Power-Factor-Correction (PFC) front-end up to 2 KW.

Characteristics

  • Continuous Conduction Mode Innovative Switching-Charge Multiplier-Divider Average-Current-Mode for Input-Current Shaping TriFault Detect™ Prevent Abnormal Operation for Feedback Loop Power-On Sequence Control Soft-Start Capability Brownout Protection Cycle-by-Cycle Peak Current Limiting Improves Light-Load Efficiency Fulfills Class-D Requirements of IEC 1000-3-2 Wide Range Universal AC Input Voltage Maximum Duty Cycle 97% VDD Under-Voltage Lockout (UVLO)

Products

  Order Code SPEC Product series Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
C
(nF)
Tol. C VR
(V (DC))
Keramiktyp H
(mm)
Technische Artikelnummer VRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
IClamp
(A)
PDiss
(W)
Wmax
(J)
VDE-Zulassung CSA-Zulassung Ø D
(mm)
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Betriebstemperatur P
(mm)
L
(mm)
RISO
(Ω x F)
DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
W
(mm)
L
(µH)
Q IR 1
(mA)
RDC typ.
(Ω)
RDC max.
(Ω)
IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VT
(V (AC))
IR
(A)
ISAT
(A)
fres
(MHz)
Version Samples
151051VS04000 PDF WL-TMRC THT Mono-color Round Color Bright Green 573 572 140 2.1 AlInGaP 40
885012007063 PDF WCAP-CSGP MLCCs 0805 1 ±5% 50 NP0 Class I 0.8 NP00805102J050DFCT10000
885012007061 PDF WCAP-CSGP MLCCs 0805 470 ±5% 50 NP0 Class I 0.8 NP00805471J050DFCT10000
820423211 PDF WE-VD Disk Varistor 320 418 510 10000 100 1 382 Yes Yes 23
860020474014 PDF WCAP-ATG5 Aluminium Electrolytic Capacitors 470 25 ATDE115471M025DSPA7B000 8 117.5 14 410 -40 °C up to +105 °C 3.5 11.5
860020372004 PDF WCAP-ATG5 Aluminium Electrolytic Capacitors 47 16 ATDC110470M016DSPA3B000 5 7.52 15 100 -40 °C up to +105 °C 2 11
861141486026 PDF WCAP-AI3H Aluminum Electrolytic Capacitors 680 450 ANJQ550681M450DSIC2C000 35 1659.52 20 2200 -25 °C up to +105 °C 10 55
885012207078 PDF WCAP-CSGP MLCCs 0805 1 ±10% 25 X7R Class II 1.25 X7R0805105K025DFCT10000 5
885012207074 PDF WCAP-CSGP MLCCs 0805 220 ±10% 25 X7R Class II 1.25 X7R0805224K025DFCT10000 3.5
885012207072 PDF WCAP-CSGP MLCCs 0805 100 ±10% 25 X7R Class II 0.8 X7R0805104K025DFCT10000 3.5
885012207076 PDF WCAP-CSGP MLCCs 0805 470 ±10% 25 X7R Class II 1.25 X7R0805474K025DFCT10000 3.5
885012207092 PDF WCAP-CSGP MLCCs 0805 10 ±10% 50 X7R Class II 0.8 X7R0805103K050DFCT10000 2.5
885012207089 PDF WCAP-CSGP MLCCs 0805 3.3 ±10% 50 X7R Class II 0.8 X7R0805332K050DFCT10000 2.5
885012207096 PDF WCAP-CSGP MLCCs 0805 47 ±10% 50 X7R Class II 0.8 X7R0805473K050DFCT10000 2.5
890324026027CS PDF WCAP-FTX2 Film Capacitors 1 275 20 MX2P225105K275ACPP36004 -40 °C up to +105 °C 26 10000 0.1 0.7 170 11
7447905 PDF WE-MI SMT Multilayer Inductor 1 45 50 0.32 0.4
7448262013 PDF WE-CMB Common Mode Power Line Choke 250 20 1.3 6.2 1500
7447714101 PDF WE-PD SMT Power Inductor 100 165 198 1.5 1.8 5.9 Performance