ON Semiconductor

FAN7631

Advanced PFM Controller for Half-Bridge Resonant Converter

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V
Switching Frequency (min.): 10.00 kHz
Switching Frequency (max.): 600.00 kHz
Output 1: 400.00 V / 1.000 A

Original publication on 2012-04-13, revision 1.0.2 on

Description

The FAN7631 is a pulse-frequency modulation controller for high-efficiency half-bridge resonant converters that includes a high-side gate drive circuit, an accurate current-controlled oscillator, and various protection functions. The FAN7631 features include variable dead time, high operating frequency up to 600kHz, protections such as LUVLO, and a selectable latch or A/R protection using the LS pin for user convenience. The Zero-Voltage-Switching (ZVS) technique reduces the switching losses and improves the efficiency significantly. ZVS also reduces the switching noise noticeably, which allows a small Electromagnetic Interference (EMI) filter. Offering everything necessary to build a reliable and robust resonant converter, the FAN7631 simplifies designs and improves productivity and performance. The FAN7631 can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.

Characteristics

  • Variable Frequency Control with 50% Duty Cycle for Half-Bridge Resonant Converter Topologies
  • High Efficiency with Zero-Voltage-Switching (ZVS)
  • Up to 600kHz Operating Frequency
  • Built-in High-Side Gate Driver
  • High Gate-Driving Current: +500mA/-1000mA
  • Programmable Dead Time with a Resistor
  • Pulse Skipping and Burst Operation for Frequency Limit (Programmable) at Light-Load Condition
  • Simple Remote On/Off Control with Latch or Auto-Restart (A/R) Using FI or LS Pin
  • Protection Functions: Over-Voltage Protection (OVP), Overload Protection (OLP), Over-Current Protection (OCP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD), and High Precise Line Under Voltage Lockout (LUVLO)
  • Level-Change OCP Function During Startup

Products

  Order Code SPEC Product series IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L
(µH)
Q IR 1
(mA)
RDC typ.
(Ω)
RDC max.
(Ω)
Samples
744825510 PDF WE-CMB Common Mode Power Line Choke 5 10 55 250 1500
7447905 PDF WE-MI SMT Multilayer Inductor 1 45 50 0.32 0.4
750341926 PDF Power Inductor
750341925 PDF Power Transforme
750341924 PDF Power Transformer
750341927 PDF Power Transformer
7447076 PDF WE-FI Leaded Toroidal Line Choke 6.1 150 0.045