ON Semiconductor

FAN7631SJX
Demoboard RD-355

Three-Phasw PMSM / BLDC Controller

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V
Switching Frequency (max.): 600.00 kHz

Original publication on , revision 0.0.1 on

Description

The FAN7631 is a pulse-frequency modulation controller for high-efficiency half-bridge resonant converters that includes a high-side gate drive circuit, an accurate current-controlled oscillator, and various protection functions. The FAN7631 features include variable dead time, high operating frequency up to 600kHz, protections such as LUVLO, and a selectable latch or A/R protection using the LS pin for user convenience. The Zero-Voltage-Switching (ZVS) technique reduces the switching losses and improves the efficiency significantly. ZVS also reduces the switching noise noticeably, which allows a small Electromagnetic Interference (EMI) filter. Offering everything necessary to build a reliable and robust resonant converter, the FAN7631 simplifies designs and improves productivity and performance. The FAN7631 can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.

Characteristics

  • Remarks:The Entire Data In The Datasheet Cannot Copied.

Products

  Order Code SPEC Product series IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L
(µH)
Q IR 1
(mA)
RDC typ.
(Ω)
RDC max.
(Ω)
Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Samples
744825510 PDF WE-CMB Common Mode Power Line Choke 5 10 55 250 1500
7447905 PDF WE-MI SMT Multilayer Inductor 1 45 50 0.32 0.4
750341927 PDF Power Transformer
750341924 PDF Power Transformer
750341925 PDF Power Transforme
750341926 PDF Power Inductor
7447076 PDF WE-FI Leaded Toroidal Line Choke 6.1 150 0.045
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 3 26 to 14 (AWG) 0.129 to 2.08 (mm²)