ON Semiconductor

FAN7688

Advanced Secondary Side LLC Resonant Advanced Secondary Side LLC Resonant Rectifier Control

Topology: PFC
Input Voltage (min.): 400.00 V
Input Voltage (max.): 400.00 V
Switching Frequency (min.): 36.00 kHz
Switching Frequency (max.): 735.00 kHz
Output 1: 12.50 V / 20.000 A

Original publication on 2015-10-30, revision 1.3 on

Description

The FAN7688 is an advanced Pulse Frequency Modulated (PFM) controller for LLC resonant converters with Synchronous Rectification (SR) that offers best in class efficiency for isolated DC/DC converters. It employs a current mode control technique based on a charge control, where the triangular waveform from the oscillator is combined with the integrated switch current information to determine the switching frequency. This provides a better control-to-output transfer function of the power stage simplifying the feedback loop design while allowing true input power limit capability. Closed-loop soft-start prevents saturation of the error amplifier and allows monotonic rising of the output voltage regardless of load condition. A dual edge tracking adaptive dead time control minimizes the body diode conduction time thus maximizing efficiency.

Characteristics

  • Secondary Side PFM Controller for LLC Resonant Converter with Synchronous Rectifier ControlCharge Current Control for Better Transient Response and Easy Feedback Loop DesignAdaptive Synchronous Rectification Control with Dual Edge Tracking Closed Loop Soft-Start for Monotonic Rising OutputWide Operating Frequency (39 kHz ~ 690 kHz) Green Functions to Improve Light-Load Efficiency
  • Symmetric PWM Control at Light-Load to Limit the Switching Frequency while Reducing Switching Losses
  • Disabling SR at Light-Load ConditionProtection Functions with Auto-Restart
  • Over-Current Protection (OCP)
  • Output Short Protection (OSP)
  • NON Zero-Voltage Switching Prevention (NZS) by Compensation Cutback (Frequency Shift)
  • Power Limit by Compensation Cutback (Frequency Shift)
  • Overload Protection (OLP) with Programmable Shutdown Delay Time
  • Over-Temperature Protection (OTP)Programmable Dead Times for Primary Side Switches and Secondary Side Synchronous RectifiersVDD Under-Voltage Lockout (UVLO)Wide Operating Temperature Range
  • 40°C to +125°C

Products

  Order Code SPEC Product series Iout
(A)
Vaux
(V)
fswitch n L1
(µH)
LSmin.
(µH)
ISAT 1
(A)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
Bauform SMD/THT Vin Samples
760895731 PDF WE-LLCR Resonant Converter 20.8 18 70-120 35 : 2 : 2 : 3 475 100 5 128 4 4 192 ETD44 THT 360 - 400 V (DC)