ON Semiconductor

FAN9611

FAN9611 Interleaved Dual BCM PFC Controller

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V
Switching Frequency (min.): 16.50 kHz
Switching Frequency (max.): 525.00 kHz
Output 1: 400.00 V / 1.000 A

Original publication on 2013-02-07, revision 1.1.7 on

Description

The FAN9611 interleaved dual Boundary-Conduction-Mode (BCM) Power-Factor-Correction (PFC) controller operates two parallel-connected boost power trains 180° out of phase. Interleaving extends the maximum practical power level of the control technique from about 300 W to greater than 800 W. Unlike the continuous conduction mode (CCM) technique often used at higher power levels, BCM offers inherent zero-current switching of the boost diodes, which permits the use of less expensive diodes without sacrificing efficiency. Furthermore, the input and output filters can be smaller due to ripple current cancellation and effective doubling of the switching frequency.The converters operate with variable frequency, which is a function of the load and the instantaneous input / output voltages. The switching frequency is limited between 16.5 kHz and 525 kHz. The Pulse Width Modulators (PWM) implement voltage-mode control with input voltage feedforward. When configured for PFC applications, the slow voltage regulation loop results in constant on-time operation within a line cycle. This PWM method, combined with the BCM operation of the boost converters, provides automatic power factor correction. The controller offer bias UVLO of 10 V / 7.5 V, input brownout, over-current, open-feedback, output over-voltage, and redundant latching over-voltage protections. Furthermore, the converters’ output power is limited independently of the input RMS voltage. Synchronization between the power stages is maintained under all operating conditions.

Characteristics

  • Sync-Lock™ Interleaving Technology for 180° Out-of-Phase Synchronization Under All Conditions
  • Automatic Phase Disable at Light Load
  • Dead-Phase Detect Protection 2.0A Sink, 1.0A Source, High-Current Gate Drivers
  • High Power Factor, Low Total Harmonic Distortion
  • Voltage-Mode Control with (VIN)2 Feedforward
  • Closed-Loop Soft-Start with User-Programmable Soft-Start Time for Reduced Overshoot
  • Minimum Restart Frequency to Avoid Audible Noise
  • Maximum Switching Frequency Clamp
  • Brownout Protection with Soft Recovery
  • Non-Latching OVP on FB Pin and Latching Second-Level Protection on OVP Pin
  • Open-Feedback Protection
  • Power-Limit and Current
  • Protection for Each Phase
  • Low Startup Current of 80µA Typical
  • Works with DC and 50Hz to 400Hz AC InputsRemarks:L1,L2=280uH L3,L4=9mH Used Refer page no.7L1,L2=200uH And L3,L4 UsedRefer page no.7

Products

  Order Code SPEC Product series Pins Gender IR 1
(A)
Verpackung Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
L
(µH)
Q IR 1
(mA)
RDC typ.
(Ω)
RDC max.
(Ω)
L1
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
VRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
IClamp
(A)
PDiss
(W)
Wmax
(J)
VDE-Zulassung CSA-Zulassung Ø D
(mm)
Samples
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 1 Jumper 3 Bag
151051VS04000 PDF WL-TMRC THT Mono-color Round Color Bright Green 573 572 140 2.1 AlInGaP 40
7447905 PDF WE-MI SMT Multilayer Inductor 1 45 50 0.32 0.4
7448262013 PDF WE-CMB Common Mode Power Line Choke 20 1.3 6.2 250 1500
750340834 PDF Power Inductor
750341927 PDF Power Transformer
750341926 PDF Power Inductor
750341925 PDF Power Transforme
750341924 PDF Power Transformer
750311795 PDF Common Mode Choke
820423211 PDF WE-VD Disk Varistor 320 418 510 10000 100 1 382 Yes Yes 23