ON Semiconductor

FAN9673Q

Three- Channel Interleaved CCM PFC Controller

Topology: Boost
Input Voltage (min.): 176.00 V
Input Voltage (max.): 264.00 V
Switching Frequency (min.): 18.00 kHz
Switching Frequency (max.): 75.00 kHz
Output 1: 84.00 V / 36.000 A

Original publication on 2015-01-01, revision 1.4 on

Description

The FAN9673 is an interleaved three-channel Continuous Conduction Mode (CCM) Power Factor Correction (PFC) controller IC intended for PFC pre-regulators. Incorporating circuits for the implementation of leading edge, average current, and “boost”-type power factor correction; the FAN9673 enables the design of a power supply that fully complies with the IEC1000-3-2 specification. Interleaved operation provides substantial reduction in the input and output ripple currents and the conducted EMI filtering becomes easier and cost effective.An innovative channel management function allows the power level of the slave channels to be loaded and unloaded smoothly according to the setting voltage on the CM pin, improving the PFC converter’s load transient response.The FAN9673 also incorporates a variety of protection functions, including: peak current limiting, input voltage brown out protection, and TriFault Detect™ function.

Characteristics

  • Continuous Conduction Mode Control
  • Three-Channel PFC Control(Maximum)
  • Average Current-Mode Control
  • PFC SlaveChannelManagementFunction
  • Programmable Operation Frequency Range:18kHz~40kHz or 55kHz~75kHz
  • Programmable PFC Output Voltage
  • Two CurrentLimitFunctions
  • TriFault Detect™Protects Against FeedbackLoop Failure
  • SagProtection
  • Programmable Soft
  • StartUnderVoltage Lockout (UVLO)
  • Differential Current Sensing
  • Available in 32PinLQFPPackage

Products

Order Code SPEC Product series Samples
750342313 PDF Power Inductor