ON Semiconductor

FCM8531
Demoboard FEB-MC200-C001

200W BLDC Motor Drive Solution

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V
Switching Frequency (min.): 0.05 kHz
Switching Frequency (max.): 0.06 kHz
Output 1: 16.00 V / 0.100 A

Original publication on 2013-03-26, revision 1.0 on

Description

This document is both a user’s guide and an engineering report describing the evaluation board for a BLBC motor driver in up to 200W. This evaluation board integrated a MCU Embedded and Configurable 3-Phase PMSM/BLDC Motor Controller; A tiny Smart Power Module; A boundary mode PFC stage; A buck mode auxiliary power. That is say the board includes more than all ofrequirements to run a brush less motor. Thanks the PFC stage, the board can work on 90-265VAC full range. To simplify the circuit, a non-insulation topology was used, so please be careful during testing the board to prevent electrical shock.

Products

  Order Code SPEC Product series L1
(µH)
ISAT1
(A)
IR 1
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Q IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
IClamp
(A)
PDiss
(W)
Wmax
(J)
VDE-Zulassung CSA-Zulassung Anwendung Ø D
(mm)
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
Betätigungskraft
(g)
VPE Pins Gender Verpackung Reihen Typ PCB/Kabel/Panel Modularity Wire Section Samples
750341751 PDF MID-PFC Inductors for Power Factor Correction 10 3 3 265 1000 28.96 29.84 29.85 THT
7447714102 PDF WE-PD SMT Power Inductor 1000 0.43 0.55 1860 2050 1.7 Performance
7447905 PDF WE-MI SMT Multilayer Inductor 50 1 0.32 0.4 45
744823220 PDF WE-CMB Common Mode Power Line Choke 250 1500 1.5 20 270
820443211E PDF WE-VD Disk Varistor 320 418 510 6000 50 0.6 190 Yes Yes 230 VAC 16.5
151051RS11000 PDF WL-TMRC THT Mono-color Round Color Red 650 645 30 2.1 AlGaInP 60
151051VS04000 PDF WL-TMRC THT Mono-color Round Color Bright Green 573 572 140 2.1 AlInGaP 40
430186070716 PDF WS-TATV THT Tact Switch 6x6 mm 7 160 200
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 3 1 Jumper Bag
61302011821 PDF WR-PHD 2.54 mm Socket Header 20 Socket Header Tray Single Straight
61301421121 PDF WR-PHD 2.54 mm THT Dual Pin Header 3 14 Pin Header Bag Dual Board Stacker
61300411121 PDF WR-PHD 2.54 mm THT Pin Header 3 4 Pin Header Bag Single Straight
61300421121 PDF WR-PHD 2.54 mm THT Dual Pin Header 3 4 Pin Header Bag Dual Board Stacker
691101710002 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp 2 Horizontal PCB Yes 26 to 14 (AWG) 0.129 to 2.08 (mm²)
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp 3 Horizontal PCB Yes 26 to 14 (AWG) 0.129 to 2.08 (mm²)