ON Semiconductor

FCM8531QY
Demoboard RD-355

Three-Phasw PMSM / BLDC Controller

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 265.00 V

Original publication on 2013-08-22, revision 0.0.1 on

Characteristics

  • Remarks:The Entire Data In The Datasheet Cannot Copied.

Products

  Order Code SPEC Product series IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L
(µH)
Q IR 1
(mA)
RDC typ.
(Ω)
RDC max.
(Ω)
Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Samples
744825510 PDF WE-CMB Common Mode Power Line Choke 5 10 55 250 1500
7447905 PDF WE-MI SMT Multilayer Inductor 1 45 50 0.32 0.4
750341926 PDF Power Inductor
750341924 PDF Power Transformer
750341925 PDF Power Transforme
750341927 PDF Power Transformer
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 3 26 to 14 (AWG) 0.129 to 2.08 (mm²)
7447076 PDF WE-FI Leaded Toroidal Line Choke 6.1 150 0.045