ON Semiconductor

FDMQ8203

100V Dual N-Channel and Dual P-Channel PowerTrench® MOSFET, GreenBridge™ Series of High-Efficiency Bridge Rectifiers

Topology: Forward
Input Voltage (min.): 44.00 V
Input Voltage (max.): 57.00 V
Output 1: 12.00 V / 5.000 A

Original publication on 2009-09-28, revision C1 on

Description

This quad mosfet solution provides ten-fold improvement in power dissipation over diode bridge.

Characteristics

  • Q1/Q4: N-Channel
  • Max rDS(on) = 110 mΩ at VGS = 10 V, ID = 3 A
  • Max rDS(on) = 175 mΩ at VGS = 6 V, ID = 2.4 AQ2/Q3: P-Channel
  • Max rDS(on) = 190 mΩ at VGS =
  • 10 V, ID =
  • 2.3 A
  • Max rDS(on) = 235 mΩ at VGS =
  • 4.5 V, ID =
  • 2.1 A
  • Substantial efficiency benefit in PD solutions
  • RoHS Compliant

Products

  Order Code SPEC Product series Datenrate PoE Anzahl Ports Tab HPLE Betriebstemperatur LED Montageart Shield Tabs Samples
7499511611A PDF WE-RJ45 LAN Transformer 10/100/1000 Base-T PoE+ (up to 600 mA) 1 Up Yes 0 °C up to +70 °C green/orange-yellow THT Yes