ON Semiconductor

FL7930
Demoboard RD-574

Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting

Topology: PFC
Input Voltage (min.): 90.00 V
Input Voltage (max.): 300.00 V
Switching Frequency (max.): 600.00 kHz
Output 1: 48.00 V / 0.600 A

Original publication on 2016-04-05, revision 1.0 on

Description

RD-574The FL7930B is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage sensing network necessary for a current-mode CRM PFC controller.FL7930B provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The additional OVP pin can be used to shut down the boost power stage when output voltage exceeds OVP level due to the resistors that are connected at INV pin are damaged. The FL7930B can be disabled if the INV pin voltage is lower than 0.45 V and the operating current decreases to a very low level. Using a new variable on-time control method, total harmonic distortion (THD) is lower than in conventional CRM boost PFC ICs.

Characteristics

  • Additional OVP Detection PinVIN-Absent Detection Maximum Switching Frequency LimitationInternal Soft-Start and Startup without OvershootInternal Total Harmonic Distortion (THD) OptimizerPrecise Adjustable Output Over-Voltage ProtectionOpen-Feedback Protection and Disable FunctionZero Current Detector (ZCD)150 μs Internal Startup TimerMOSFET Over-Current Protection (OCP)Under-Voltage Lockout with 3.5 V HysteresisLow Startup and Operating CurrentTotem-Pole Output with High State Clamp+500/-800 mA Peak Gate Drive Current8-Pin, Small-Outline Package (SOP)

Products

  Order Code SPEC Product series C
(nF)
Tol. C VR
(V (DC))
DF
(%)
Keramiktyp H
(mm)
Technische Artikelnummer Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC max.
(Ω)
Typ Anwendung PCB/Kabel/Panel Modularity Pins Wire Section L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
885012207094 PDF WCAP-CSGP MLCCs 0805 22 ±10% 50 2.5 X7R Class II 0.8 X7R0805223K050DFCT10000
885012207093 PDF WCAP-CSGP MLCCs 0805 15 ±10% 50 2.5 X7R Class II 0.8 X7R0805153K050DFCT10000
885012207092 PDF WCAP-CSGP MLCCs 0805 10 ±10% 50 2.5 X7R Class II 0.8 X7R0805103K050DFCT10000
885012207086 PDF WCAP-CSGP MLCCs 0805 1 ±10% 50 2.5 X7R Class II 0.8 X7R0805102K050DFCT10000
885012207096 PDF WCAP-CSGP MLCCs 0805 47 ±10% 50 2.5 X7R Class II 0.8 X7R0805473K050DFCT10000
885012207098 PDF WCAP-CSGP MLCCs 0805 100 ±10% 50 2.5 X7R Class II 0.8 X7R0805104K050DFCT10000
885012207100 PDF WCAP-CSGP MLCCs 0805 220 ±10% 50 3 X7R Class II 1.25 X7R0805224K050DFCT10000
885012208089 PDF WCAP-CSGP MLCCs 1206 220 ±10% 50 2.5 X7R Class II 0.95 X7R1206224K050DFCT10000
885012207078 PDF WCAP-CSGP MLCCs 0805 1 ±10% 25 5 X7R Class II 1.25 X7R0805105K025DFCT10000
885012207076 PDF WCAP-CSGP MLCCs 0805 470 ±10% 25 3.5 X7R Class II 1.25 X7R0805474K025DFCT10000
885012206095 PDF WCAP-CSGP MLCCs 0603 100 ±10% 50 3 X7R Class II 0.8 X7R0603104K050DFCT10000
890334025027CS PDF
890334025039CS PDF
885012007051 PDF WCAP-CSGP MLCCs 0805 10 ±5% 50 0.6 NP00805100J050DFCT10000
885012007034 PDF WCAP-CSGP MLCCs 0805 100 ±5% 25 0.6 NP00805101J025DFCT10000
885012206027 PDF WCAP-CSGP MLCCs 0603 2.2 ±10% 10 10 X7R Class II 0.8 X7R0603225K010DFCT10000
885012206056 PDF WCAP-CSGP MLCCs 0603 330 ±10% 25 3.5 X7R Class II 0.8 X7R0603331K025DFCT10000
885012206076 PDF WCAP-CSGP MLCCs 0603 1 ±10% 25 10 X7R Class II 0.8 X7R0603105K025DFCT10000
885012206083 PDF WCAP-CSGP MLCCs 0603 1 ±10% 50 2.5 X7R Class II 0.8 X7R0603102K050DFCT10000
750315757 PDF Power Inductor
750315759 PDF PFC Inductor
750315879 PDF Flyback Transformer
74279263 PDF WE-CBF SMT EMI Suppression Ferrite Bead 220 280 350 MHz 1000 0.3 Wide Band
691412120006MB PDF WR-TBL Serie 412MB - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires 45° Screwless PCB No 6 14 to 20 (AWG) 2.08 to 0.518 (mm²)
74404064330 PDF WE-LQS SMT Power Inductor 33 1.8 2 137 12