ON Semiconductor

FL7930C

Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting

Topology: Flyback
Input Voltage (min.): 80.00 V
Input Voltage (max.): 310.00 V
Switching Frequency (min.): 250.00 kHz
Switching Frequency (max.): 350.00 kHz
Output 1: 62.00 V / 1.400 A
Output 2: 50.00 V / 2.000 A

Original publication on 2013-10-17, revision 1.0.3 on

Description

The FL7930C is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage-sensing network necessary for a current-mode CRM PFC controller.FL7930C provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The PFC-ready pin can be used to trigger other power stages when PFC output voltage reaches the proper level with hysteresis. The FL7930C can be disabled if the INV pin voltage is lower than 0.45 V and the operating current decreases to a very low level. Using a new variable on-time control method, total harmonic distortion (THD) is lower than in conventional CRM boost PFC ICs.

Characteristics

  • PFC-Ready Signal
  • VIN-Absent Detection
  • Maximum Switching Frequency Limitation
  • Internal Soft-Start and Startup without Overshoot
  • Internal Total Harmonic Distortion (THD) Optimizer
  • Precise Adjustable Output Over-Voltage Protection
  • Open-Feedback Protection and Disable Function
  • Zero-Current Detector (ZCD)
  • 150 μs Internal Startup Timer
  • MOSFET Over-Current Protection (OCP)
  • Under-Voltage Lockout with 3.5 V Hysteresis
  • Low Startup and Operating Current
  • Totem-Pole Output with High State Clamp
  • +500/-800 mA Peak Gate Drive Current
  • 8-Pin, Small Outline Package (SOP)Remarks:1.For Input Voltage 250 CKT Inductor L=23mH , L=230mH Cannot be Entered In SPDB Refer page no.18 2.Refference DesignL1=175uH L2=9mH Refer page no.2

Products

  Order Code SPEC Product series L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Samples
744028004 PDF WE-TPC SMT Tiny Power Inductor 4.7 0.85 0.7 265 310 70
750313579 PDF Flyback with PFC. Single and 4 channel LED Driver. 80-310VACin, 100W out.
750313584 PDF Flyback with PFC. Single and 4 channel LED Driver. 80-310VACin, 100W out.
750311795 PDF Common Mode Choke