ON Semiconductor

FNA21012A
Demoboard RD-411

1200V Motion SPM® 2 Series

Topology: Flyback
Input Voltage (min.): 220.00 V
Input Voltage (max.): 380.00 V
Output 1: 540.00 V / 2.000 A

Original publication on 2015-05-19, revision 1.0 on

Description

RD-411The FNA21012A is a Motion SPM® 2 module providing a fully-featured, high-performance inverter output stage for AC induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features: under-voltage lockouts, over-current shutdown, temperature sensing, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logiclevel gate inputs to high-voltage, high-current drive signals to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms

Characteristics

  • UL Certified No. E209204 (UL1557) 1200 V
  • 10 A 3-Phase IGBT Inverter, Including Control ICs for Gate Drive and Protections Low-Loss, Short-Circuit-Rated IGBTs Very Low Thermal Resistance Using Al2O3 DBC Substrate Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing Single-Grounded Power Supply Supported Built-In NTC Thermistor for Temperature Monitoring and Management Adjustable Over-Current Protection via Integrated Sense-IGBTs Isolation Rating of 2500 Vrms / 1 min.

Products

  Order Code SPEC Product series L
(µH)
Q IR 1
(mA)
RDC typ.
(Ω)
RDC max.
(Ω)
Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Gender IR 1
(A)
Verpackung H
(mm)
Betätigungskraft
(g)
VPE Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
Reihen Samples
7447905 PDF WE-MI SMT Multilayer Inductor 1 45 50 0.32 0.4
691101710002 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 2 26 to 14 (AWG) 0.129 to 2.08 (mm²)
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 3 26 to 14 (AWG) 0.129 to 2.08 (mm²)
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 1 Jumper 3 Bag
430186070716 PDF WS-TATV THT Tact Switch 6x6 mm 7 160 200
151051RS11000 PDF WL-TMRC THT Mono-color Round Color Red 650 645 30 2.1 AlGaInP 60
151051VS04000 PDF WL-TMRC THT Mono-color Round Color Bright Green 573 572 140 2.1 AlInGaP 40
61300411121 PDF WR-PHD 2.54 mm THT Pin Header Straight 4 Pin Header 3 Bag Single
61300421121 PDF WR-PHD 2.54 mm THT Dual Pin Header Board Stacker 4 Pin Header 3 Bag Dual
61302011821 PDF WR-PHD 2.54 mm Socket Header Straight 20 Socket Header Tray Single
61301421121 PDF WR-PHD 2.54 mm THT Dual Pin Header Board Stacker 14 Pin Header 3 Bag Dual
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Straight 2 Pin Header 3 Bag Single