ON Semiconductor

FSL137MRIN

FSL137MRIN Green-Mode Fairchild Power Switch (FPS™)

Topology: Flyback
Input Voltage (min.): 60.00 V
Input Voltage (max.): 600.00 V
Switching Frequency (min.): 61.00 kHz
Switching Frequency (max.): 73.00 kHz
Output 1: 5.25 V / 0.150 A
Output 2: 13.65 V / 0.450 A
Output 3: 15.75 V / 0.150 A

Original publication on 2013-10-30, revision 1.0.3 on

Description

The FSL137MRIN is an integrated Pulse Width Modulation (PWM) controller and SenseFET specifically designed for offline Switched Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Line Over-Voltage Protection (LOVP), Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry.Compared with a discrete MOSFET and PWM controller solution, the FSL137MRIN reduces total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform suited for cost-effective design of flyback converters.

Characteristics

  • Advanced Soft Burst Mode for Low Standby Power and Low Audible Noise
  • Random Frequency Fluctuation (RFF) for Low EMI
  • Under 50 mW Standby Power Consumption at 265 VAC, No-load Condition with Burst Mode
  • Pulse-by-Pulse Current Limit
  • Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal
  • Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis, Output-Short Protection (OSP), and Under-Voltage Lockout (UVLO) with Hysteresis, Line Over-Voltage Protection (LOVP)
  • Low Operating Current (0.4 mA) in Burst Mode
  • Internal Startup Circuit
  • Internal High-Voltage SenseFET: 700 V
  • Built-in Soft-Start: 15 ms
  • Auto-Restart Mode

Products

  Order Code SPEC Product series Vin VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Samples
750341526 PDF MID-OLON Offline Flyback Transformers for ON Semiconductor 60 - 600 V (AC) 15 0.45 15 0.15 8 0.15 15 67 660 6:1:0.562:1 4000 22.2 25 16.51 THT