Linear Technology part of Analog Devices

LT8300

100VIN Micropower Isolated Flyback Converter with 150V/260mA Switch

Topology: Boost
Switching Frequency (min.): 720.00 kHz
Switching Frequency (max.): 780.00 kHz

Description

The LT®8300 is a micropower high voltage isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce externalcomponent count. Boundary mode operation provides a small magnetic solution with excellent load regulation.Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple.A 260mA, 150V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead ThinSOT™ package.The LT8300 operates from an input voltages range of 6V to 100V and can deliver up to 2W of isolated output power.The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.

Characteristics

  • 6V to 100V Input Voltage Range
  • 260mA, 150V Internal DMOS Power Switch
  • Low Quiescent Current:70μA in Sleep Mode330μA in Active Mode
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • 5-Lead TSOT-23 Package

Products

  Order Code SPEC Product series Vin VOut1
(V)
IOut1
(mA)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Samples
750312366 PDF MID-FLYLT Flyback Transformers for Linear Technology 18 - 75 V (DC) 5 300 100 400 7.11:1 580 1875 10.16 13.36 8.64 SMT

Other applications and Würth Elektronik products for this IC

  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 15.00 V / 0.120 A, Output 2: 15.00 V / 0.090 A, Output 3: 12.00 V / 0.070 A, Output 4: 15.00 V / 0.060 A, Output 5: 12.00 V / 0.100 A, Output 6: 12.00 V / 0.130 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 5.00 V / 0.380 A, Output 2: 3.30 V / 0.220 A, Output 3: 3.30 V / 0.420 A, Output 4: 3.30 V / 0.320 A, Output 5: 5.00 V / 0.270 A, Output 6: 5.00 V / 0.170 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 36.00 V, Input Voltage (max.): 72.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 24.00 V / 0.060 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 36.00 V, Input Voltage (max.): 72.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 5.00 V / 0.330 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 15.00 V / 0.040 A, Output 2: 12.00 V / 0.070 A, Output 3: 12.00 V / 0.050 A, Output 4: 12.00 V / 0.030 A, Output 5: -12.00 V / 0.050 A, Output 6: 15.00 V / 0.030 A, Output 7: -12.00 V / 0.030 A, Output 8: -15.00 V / 0.030 A, : -12.00 V / 0.070 A, : -15.00 V / 0.040 A, : -15.00 V / 0.060 A, : 15.00 V / 0.060 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 15.00 V / 0.120 A, Output 2: 15.00 V / 0.060 A, Output 3: 12.00 V / 0.100 A, Output 4: 15.00 V / 0.090 A, Output 5: 12.00 V / 0.130 A, Output 6: 12.00 V / 0.070 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 3.30 V / 0.370 A, Output 2: 3.30 V / 0.510 A, Output 3: 3.30 V / 0.240 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 36.00 V, Input Voltage (max.): 72.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 3.30 V / 0.440 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 3.30 V / 0.320 A, Output 2: 3.30 V / 0.420 A, Output 3: 3.30 V / 0.220 A, Output 4: 5.00 V / 0.270 A, Output 5: 5.00 V / 0.380 A, Output 6: 5.00 V / 0.170 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 36.00 V, Input Voltage (max.): 72.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 12.00 V / 0.120 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 5.00 V / 0.220 A, Output 2: 5.00 V / 0.290 A, Output 3: 5.00 V / 0.150 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 15.00 V / 0.030 A, Output 2: -12.00 V / 0.070 A, Output 3: -15.00 V / 0.040 A, Output 4: 15.00 V / 0.040 A, Output 5: -12.00 V / 0.050 A, Output 6: -15.00 V / 0.060 A, Output 7: 15.00 V / 0.060 A, Output 8: -15.00 V / 0.030 A, : 12.00 V / 0.050 A, : 12.00 V / 0.030 A, : -12.00 V / 0.030 A, : 12.00 V / 0.070 A
  • LT8300
    Topology: Flyback, Input Voltage (min.): 12.00 V, Input Voltage (max.): 48.00 V, Switching Frequency (min.): 720.00 kHz, Switching Frequency (max.): 780.00 kHz, Output 1: 24.00 V / 0.030 A, Output 2: 24.00 V / 0.050 A, Output 3: 24.00 V / 0.070 A