ON Semiconductor

LV5011MD

LV5011MD Bi-CMOS LSI LED Driver IC

Topology: Buck-Boost
Input Voltage (min.): 230.00 V
Input Voltage (max.): 230.00 V
Switching Frequency (min.): 55.00 kHz
Switching Frequency (max.): 85.00 kHz
Output 1: 48.00 V / 0.080 A

Original publication on 2013-10-09, revision 2.3 on

Description

LV5011MD is a High Voltage LED driver with internal power FET. LV5011MD is realized very simple LED circuits with a few external parts. It corresponds to various wide dimming controls including the TRIAC dimming control.

Characteristics

  • High Voltage LED Driver •Direct operation from rectified AC voltage •Built-in output power FET •Small size application •Built-in TRIAC stabilized function •Flicker prevention •Various Dimming Control :TRIAC & Analog Input •Various Dimming Control •Selectable reference Voltage :Internal 0.605V & External Input Voltage •Improvement power factor •Over Voltage Protection •Protects from Manufacturing or Field Faults •Short Protection Circuit

Products

Order Code SPEC Product series Samples
750342001 PDF Power Inductor

Other applications and Würth Elektronik products for this IC

  • LV5011MD
    Topology: Buck-Boost, Input Voltage (min.): 108.00 V, Input Voltage (max.): 132.00 V, Switching Frequency (min.): 55.00 kHz, Switching Frequency (max.): 85.00 kHz, Output 1: 12.00 V / 0.330 A