ON Semiconductor

NCL30000DR2G
Demoboard NCL300000 PAR30 Driver

11 Watt TRIAC Dimmable PAR30 LED Lamp Driver

Topology: Flyback
Input Voltage (min.): 90.00 V
Input Voltage (max.): 135.00 V
Output 1: 27.00 V / 0.450 A

Original publication on 2010-06-29, revision 1 on

Products

  Order Code SPEC Product series RDC 1
(Ω)
L1
(µH)
L
(mm)
W
(mm)
H
(mm)
Montageart Vin VOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
NPRI : NSEC : NAUX ISAT1
(mA)
VT
(V (AC))
Samples
750311431 PDF MID-FLIT Filter Chokes for Lighting Applications 0.57 750 14.73 9.27 14.73 THT
750311620 PDF MID-OLON Offline Flyback Transformers for ON Semiconductor 1.9 23.11 25.91 10.92 SMT 30 - 190 V (DC) 25 450 19 53 - 120 5.33:1:0.761 620 4500