ON Semiconductor

NCL30030
Demoboard NCL30030GEVB

150 W High Performance LED Driver Evaluation Board User's Manual

Topology: Flyback
Input Voltage (min.): 90.00 V
Input Voltage (max.): 305.00 V
Output 1: 210.00 V / 0.710 A

Original publication on 2014-09-30, revision 1 on

Description

The NCL30030GEVB evaluation board is designed to quickly assess the NCL30030, a PWM controller integrating the power factor correction (PFC) and quasi−resonant flyback controllers necessary to implement a compact, high performance and highly efficient LED driver for low ripple LED lighting applications.

Characteristics

  • Wide Mains including Support for 277 V ac USCommercial Line Voltage• Low THD across Line and Load• High Power Factor across Wide Line and Load• Remote On/Off (Mains Isolated)• Integrated Auto−recovery Fault Protection (can belatched by Choice of Options)♦ On Board Over Temperature Shutdown viaNCL30030 Fault Input Pin♦ LED Module Over Temperature Foldback Input (aremote PTC on LED Array)♦ Over Voltage• CC/CV Modes• Can be Configured for several Dimming Modes♦ 1 − 10 V dc♦ 0 – 5 V dc Analog♦ 0 – 5 V PWM♦ Bi−level

Products

  Order Code SPEC Product series Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L1
(mH)
ISAT 1
(A)
RDC 1
(Ω)
LS 1
(µH)
VT
(V (AC))
Montageart Samples
691101710003 PDF WR-TBL Serie 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Yes Horizontal 3 26 to 14 (AWG) 0.129 to 2.08 (mm²)
750341633 PDF MID-DC16US Common Mode Choke 6.8 3.5 0.34 200 2011 THT
750314934 PDF Power Inductor
750314657 PDF Offline Transformer