ON Semiconductor

NCL30060
Demoboard NCL30060GEVB

Off‐line Critical Conduction Mode PFC LED Driver Evaluation Board User's Manual

Topology: Flyback
Input Voltage (min.): 90.00 V
Input Voltage (max.): 305.00 V
Switching Frequency (min.): 20.00 kHz
Switching Frequency (max.): 100.00 kHz
Output 1: 41.00 V / 0.700 A

Description

Evaluation board for the NCL30060 switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.

Products

  Order Code SPEC Product series L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Montageart L1
(mH)
n ISAT1
(mA)
RDC 1
(Ω)
LS 1
(µH)
VT
(V (AC))
fres 1
(kHz)
IR 1
(mA)
L
(mm)
W
(mm)
H
(mm)
Samples
768772222 PDF WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) 2200 0.32 0.32 3.9 4.73 1.2 THT
750314098 PDF Offline Transformer, WE-UNIT
750311895 PDF MID-D11 Dual Coil - Common Mode Choke 6 1:1 500 1.6 700 1500 850 450 15.75 8.71 13.6