ON Semiconductor

NCL30060

High PF Offline Single Stage LED Driver with High Voltage Startup

Topology: Flyback
Input Voltage (min.): 90.00 V
Input Voltage (max.): 305.00 V
Output 1: 41.00 V / 0.700 A

Original publication on 2015-03-12, revision 3 on

Description

The NCL30060 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.

Characteristics

  • Built−In High Voltage Start−up Circuit
  • Direct Opto−coupler Feedback Connection
  • Constant On−Time PWM Control
  • Quasi−Resonant Switching
  • Low Operating Current (1.6 mA typical)
  • Source 250 mA / Sink 400 mA Totem Pole Gate Driver
  • Integrated 12 V (typ) Gate Drive Clamp
  • Frequency Dithering for Reduced EMI Profile
  • Enable/Disable Function
  • Dynamic Self−Supply (DSS) Operation
  • Operating TJ from −40°C to 105°C
  • Maximum On Time Protection
  • Integrated Brown−out
  • Overvoltage Protection
  • Cycle−by−Cycle Overcurrent Protection
  • Output Winding Short−Circuit Protection
  • Thermal Shutdown
  • These Devices are Pb−Free and Halogen Free/BFR Free

Products

  Order Code SPEC Product series L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Montageart L1
(mH)
n ISAT1
(mA)
RDC 1
(Ω)
LS 1
(µH)
VT
(V (AC))
fres 1
(kHz)
IR 1
(mA)
L
(mm)
W
(mm)
H
(mm)
Samples
768772222 PDF WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) 2200 0.32 0.32 3.9 4.73 1.2 THT
750311895 PDF MID-D11 Dual Coil - Common Mode Choke 6 1:1 500 1.6 700 1500 850 450 15.75 8.71 13.6
750314098 PDF Offline Transformer, WE-UNIT