454545454545
45454545454545

Richtek

RT2810
Demoboard EVB_RT2810BHGQUF-01

10A, 18V, 500kHz, ACOT™ Synchronous Step-Down Converter

Topology: Buck
Switching Frequency (min.): 300.00 kHz
Switching Frequency (max.): 700.00 kHz

Original publication on 2016-01-12, revision 1.0

Description

10A, 18V, 500kHz, ACOT™ Synchronous Step-Down ConverterThe RT2810B is a synchronous step-down converter with Advanced Constant On-Time (ACOT™) mode control.The ACOT™ provides a very fast transient response with few external components. The low impedance internalMOSFET supports high efficiency operation with wide input voltage range from 4.5V to 18V. The proprietary circuitof the RT2810B enables to support all ceramic capacitors. The output voltage can be adjustable between 0.7V and8V. The soft-start time is adjustable by an external capacitor.

Characteristics

  • 4.5V to 18V Input Voltage Range 10A Output Current 12mΩ Internal High-Side N-MOSFET and 5.4mΩ Internal Low-Side N-MOSFET Advanced Constant On-Time Control Fast Transient Response Support All Ceramic Capacitors Up to 95% Efficiency Adjustable Switching Frequency from 300kHz to 700kHz Adjustable Output Voltage from 0.7V to 8V Adjustable Soft-Start Pre-bias Start Up Adjustable Current Limit from 6A to 16A Cycle-by-Cycle Over Current Protection Power Good Output Input Under-Voltage Lockout Hiccup Mode Under-Voltage Protection

Products

  Order Code SPEC Product series L
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
Material LR
(µH)
fres
(MHz)
RDC
(mΩ)
Version Samples
7443320100 PDF WE-HCC SMT High Current Cube Inductor 1 24 32 2.5 1.85 Ferrite 0.9 96
744325120 PDF WE-HCI SMT Flat Wire High Current Inductor 1.2 20 25 Superflux 1 75 1.8 SMT

Other applications and Würth Elektronik products for this IC

  • RT2810
    Topology: Buck, Input Voltage (min.): 4.50 V, Input Voltage (max.): 18.00 V, Switching Frequency (min.): 300.00 kHz, Switching Frequency (max.): 700.00 kHz, Output 1: 8.00 V / 10.000 A