454545454545
45454545454545

Richtek

RT2875AQGCP
Demoboard AN047

RT2875 3A Automotive Buck Converter

Topology: Buck
Input Voltage (min.): 6.00 V
Input Voltage (max.): 28.00 V
Switching Frequency (max.): 2100.00 kHz
Output 1: 5.00 V / 1.500 A

Original publication on 2016-03-17, revision AN047

Description

Application NoteRoland van RoyAN047 – March 2016RT2875 3A Automotive Buck ConverterRT2875 FAMILY· RT2875AQGCP with 2% reference voltage accuracy and latch-off UVP protection· RT2875BQGCP with 2% reference voltage accuracy and hiccup UVP protection· RT2875DQGCP with 1% reference voltage accuracy and hiccup UVP protection

Products

  Order Code SPEC Product series L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Montageart Samples
74437321010 PDF WE-LHMI SMT Power Inductor 1 4 7.5 41 47 90 SMT