Southchip

SC8002
Demoboard SC8002 EVM C25.2

SC8002 Synchronous Buck Converter Reference Design Report

Topology: Buck
Input Voltage (min.): 5.00 V
Input Voltage (max.): 36.00 V
Switching Frequency (min.): 80.00 kHz
Switching Frequency (max.): 600.00 kHz
Output 1: 5.00 V / 6.000 A

Original publication on 2018-04-01, revision 1.0

Description

synchronous buck converter

Characteristics

  • High efficiency
  • Available two channels of constant current and voltage output
  • Maximum power limit
  • Available PFM/ PWM
  • DET control function
  • Line loss compensation
  • Adjustable frequency 80~600 kHz
  • Abnormal state protection: OVP, OCP, OTP ect.

Products

  Order Code SPEC Product series L
(µH)
IR
(A)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Version Samples
7443551920 PDF WE-HCI SMT Flat Wire High Current Inductor 9.2 12 6.3 10.5 7.8 26 WE-PERM SMT

Other applications and Würth Elektronik products for this IC

  • SC8002
    Topology: Buck, Input Voltage (min.): 5.00 V, Input Voltage (max.): 36.00 V, Switching Frequency (min.): 80.00 kHz, Switching Frequency (max.): 600.00 kHz, Output 1: 9.00 V / 3.500 A
  • SC8002
    Topology: Buck, Input Voltage (min.): 5.00 V, Input Voltage (max.): 36.00 V, Switching Frequency (min.): 80.00 kHz, Switching Frequency (max.): 600.00 kHz, Output 1: 12.00 V / 2.700 A