XYSemi

XM5252

2.5A 1.5MHz Synchronous Step-Down DC/DC Converter

Topology: Buck
Input Voltage (min.): 2.50 V
Input Voltage (max.): 5.50 V
Switching Frequency (min.): 1200.00 kHz
Switching Frequency (max.): 1800.00 kHz
Output 1: 1.80 V / 2.500 A

Original publication on 2016-02-10, revision 0.3

Description

The XM5252 synchronous buck converter is a high frequency step-down voltage regulator with current control mode. It can output 2.5A with excellent line and load regulation. The current is only 130uA at operating and less than 1uA at shutdown. This device is the ideally solution for small space and battery powered consume application, such as cellular phone and Hand-held device. The XM5252 integrates PWM controller, power switch and compensation network, required only five components to implement a 2.5A output switching power supply. It has internal fixed 1.5MHz frequency and makes application circuit smaller. The XM5252 is available in an adjustable output voltage version. The adjustable version has wide output range from 0.6V to VIN. The XM5252 series products are available in a DFN3X3-10L package.

Characteristics

  • 2.5V to 5.5V Input Range • 2.5A Output Capability • High Efficiency up to 95% • Low Quiescent Current 130uA • Adjustable Output Voltage from 0.6V to VIN • 1.5MHz Constant Frequency Operation • Low Dropout Operation: 100% Duty Cycle • Under Voltage Lockout, Over Current, Short Current, and Thermal Protection • Operating Temperature:
  • 40oC to +85°C • Available in very tiny DFN3X3-10L Package • RoHS Compliant and 100% Lead(Pb)-Free

Products

  Order Code SPEC Product series L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Montageart Samples
744373240022 PDF WE-LHMI SMT Power Inductor 0.22 9.5 17 6.6 7.3 195 SMT